(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
· For connecting to F.R.L. units.
· Allows for space saving and reduced piping labor.
· Power consumption: 0.35 W (Without light).
· Enclosure: IP65.
Number of Ports | 3-Port Valve | Application | Single Use | Switching Type | 2-Position Normally Closed |
---|---|---|---|---|---|
Voltage | DC24V | Number of Solenoids | Single | Mounting Orientation | Direct |
Pipe Port Type | G | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing Thread Nominal | 3/8 | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Pressure Rating(MPa) | 0.2 to 0.7 | Seal Type | Standard |
CV Value | 2 | Pilot Air Supply | Internal | Manual | Non-locking, push type |
Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor | Bracket | No bracket | Flow direction | Left > Right |
Please check the type/dimensions/specifications of the part VP517Y-5DZ1 in the 3-Port Solenoid, Residual Pressure Relief, Modular Connection, VP500 / 700 Series series.
How can we improve?
How can we improve?