1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Valve, Single Unit for VDW Manifold, VDW10 / 20 / 30 Series

Valve, Single Unit for VDW Manifold, VDW10 / 20 / 30 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 749.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

· 2 port solenoid valve for manifold
· Compact direct operated
· Body material: brass, stainless steel
· Valve type: N.C. for manifold
· Seal material: NBR, FKM

Part Number
VDW13-5G-1-A-Q
VDW13-5G-2-A-Q
VDW23-5G-3-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOrifice Dia.
(Ø)
Sealing materials Detailed type

฿ 749.70

SMC MECHANICAL AIR VALVE 1 Piece(s) 55 Day(s) 1FKMSeries 1

฿ 749.70

SMC VDW TYPE 1 Piece(s) 55 Day(s) 1.6FKMSeries 1

฿ 803.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 3.2NBRSeries 2

Loading...

  1. 1

Basic Information

Applicable Fluid Air / Water / Vacuum Type Electromagnetic Type Operating Environment Dust Resistant
Switching Type Normally Closed Driving Type Linear Motion Type Insulation Class B
Body material C37 Valve type For NC manifold CE compliant CE-compliant product
Coil type Grommet / tape winding Type Manifold valve