1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Operated 2-Port Solenoid Valve for Steam, VXS2 Series (VXS265LZ1VA)

SMC PIPING MANIFOLD

Pilot Operated 2-Port Solenoid Valve for Steam, VXS2 Series (VXS265LZ1VA)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· No fluid pressure required for the valve operation.
· Long life service: 3 million cycles.
· Improved contamination resistance.
· High sealing – Minimum leakage.
· Reduced apparent power consumption.
· Low-noise construction.
· Piping variations: Threads from 1/4" to 1".

Part Number
VXS265LZ1VA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Body material Power consumption
(W)
Functions Apparent power
(VA)

฿ 7,484.25

SMC PIPING MANIFOLD 1 Piece(s) 55 Day(s) 1-24 V DCSUS15Special voltage15

Loading...

  1. 1

Basic Information

Applicable Fluid Steam Type Electromagnetic Type Operating Environment Dust Resistant / Jet Proof Type
Switching Type Normally Closed Driving Type Pilot Type Connection Type G
Operating Temperature Range(°C) -20::60 Number of Solenoids Single Solenoid Operating Pressure Differential Range(MPa) 0::1
IP IP65 Insulation Class H Sealing materials FKM
Option None Bracket None Lead wire electrical entry DIN terminal (With surge voltage suppressor)

Please check the type/dimensions/specifications of the part VXS265LZ1VA in the Pilot Operated 2-Port Solenoid Valve for Steam, VXS2 Series series.

Products with similar specification

Part Number
VXS235AGA
VXS235ALA
VXS235AZ1VA
VXS235BGA
VXS235BLA
VXS235BZ1VA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPlumbing Thread Nominal Orifice Dia.
(Ø)
Voltage Body material Power consumption
(W)
Functions Apparent power
(VA)

฿ 2,304.35

1 Piece(s) 55 Day(s) 1/4--C3712None12

฿ 2,304.35

1 Piece(s) 55 Day(s) 1/4-230 V DCC3712None12

฿ 2,304.35

1 Piece(s) 55 Day(s) 1/4-24 V DCC3712Special voltage12

฿ 2,304.35

1 Piece(s) 55 Day(s) 3/8--C3712None12

฿ 2,304.35

1 Piece(s) 55 Day(s) 3/8-230 V DCC3712None12

฿ 2,304.35

1 Piece(s) 55 Day(s) 3/8-24 V DCC3712Special voltage12