1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Main Line Filter, AFF70-90D

SMC FILTER

Main Line Filter, AFF70-90D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,395.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· Space-saving design, Labor-saving in piping
· Lightweight
· Port size: 1, 1 1/2, 2
· Threads: Rc, G, NPT

Part Number
AFF70D-F10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,395.00

SMC FILTER 1 Piece(s) 55 Day(s)

Loading...

  1. 1

Basic Information

Filtration Level 1μm Plumbing Thread Nominal 1 Compressed Air Quality General Dry Air
Type Standard Connection Type G Treatment Air Flow Rate(l/min) 7000
Operating Environment Standard Drain Cock N.O. Automatic Drain Bowl Guard No
Operating Pressure Range(MPa) 0.1::1.0 Inline Filter, Element Replacement Acceptable Inline Filter, Case Material Stainless Steel
Specifications With auto drain Size of Body 70D Accessory None
Max. Operating Pressure(MPa) 1

Please check the type/dimensions/specifications of the part AFF70D-F10 in the Main Line Filter, AFF70-90D series.