(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Bolt with a cup point structure is used to ensure reliable support against pulling.
Type | Suspended Bands Related Components | Material | Steel | Surface Treatment | Electrogalvanizing |
---|---|---|---|---|---|
Compatible Flange Thickness | 3 to 20 | Compatible Lip Groove Shaped Steel | 75 × 45 × 15 to 100 × 50 × 20 | Compatible hanging bolt | W3/8 |
Surface Treatment Details | Electrogalvanized | Note | It also supports other than vertical suspension. |
Please check the type/dimensions/specifications of the part HB1S-W3 in the Hanging Bolt Support Metal Fitting for General Shaped Steel and Lip Channel Steel series.
How can we improve?
How can we improve?