Clamping module, EV Series

Brand :
FESTO

Caution

    Product Description

    For clamp strokes against a stop. With pressure chamber fitted with diaphragm.
    [Features]
    ·Compact rodless cylinder with diaphragm
    ·Single-acting, with reset function
    ·Flat design
    ·Hermetically sealed
    ·Pressure plates and foot mounting as accessories

    Clamping module, rectangular

    Mounting bracket, DARQ Series

    Specifications and dimensions

    Clamping area
    [mm]
    B1B2B3D1
    Ø
    E1H1H2H3H7L1L2L3L4T1
    10x3017933.3M314.5 +0.312.5334513.537164.6
    15x402315.54.94.3M518 ±0.541644.8551347253
    15x63801372503
    20x7533239.55.3M521.5 ±0.5719.554.89818.988555.2
    20x12014418.91341035.2
    20x18020418.91941615.2
    Manufacturer no.Product codeClamping area
    [mm]
    Stroke
    [mm]
    151993EV-1 0/30-310x303
    13289EV-1 5/40-415x404
    13290EV-1 5/63-415x634
    13291EV-2 0/75-520x755
    13292EV-2 0/120-520x1205
    13293EV-2 0/180-520x1805

    Clamping module, round

    Mounting bracket, DARQ Series

    Specifications and dimensions

    Clamping area Ø
    [mm]
    B1B2B3D1
    Ø
    D2
    Ø
    D3D4
    Ø
    D5
    Ø
    H1H2H3H4L1L2
    122916.5133.52M36.5310.5343.52518
    163318.5153.52M36.5710.5443.52922
    203720.516.54.52M36.51110.5443.53325
    25422318.55.52M36.51610.5443.53828
    324926.5215.52M36.52310.5543.54534
    405730.5255.52M36.53110.5542.55342
    506735.5295.52M36.54110.5542.56349
    638042345.52M36.55410.5542.57660
    Manufacturer no.Product codeClamping area
    [mm]
    Stroke
    [mm]
    150681EV-12-3123
    150682EV-16-4164
    150683EV-20-4204
    150684EV-25-4254
    150685EV-32-5325
    184857EV-40-5405
    184858EV-50-5505
    184859EV-63-5635
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Clamping module, EV Series | FESTO | MISUMI Thailand