1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HYPER TOYORON HOSE

HYPER TOYORON HOSE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,960.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • This product was developed and manufactured for general industrial use. Please confirm in advance with the user for applications that require consideration in terms of safety. Do not use for implanting or injecting into the body, or for applications where a part may remain in the body. The manufacturer does not guarantee the compatibility and safety of this application. Please read the handling precautions carefully before using this product.
  • Please use within the operating temperature range and operating pressure range. * Do not use for negative pressure applications. It may be deformed and cannot be used.

Product Description

Hose for heat-resistant piping such as cutting oil, machine oil, water, and air.
[Characteristics]
・ As it is resistant to oil, it does not harden easily and remains soft for a long time
・ Excellent performance compared to conventional PVC braid hoses
・ Since the outside of the hose is also oil resistant, it is safe even in places where oil gets on, such as around machine tools
・ Highly transparent, you can check the fluid and feel safe
・ Since the softness lasts for a long time, it can also be used for piping of movable part
・ With heat resistance up to 70°C「+10°C with peace of mind」
・ The heat resistance of the manufacturer's brand industrial PVC braid hose is 60°C
[Applications]
・ Ideal for hose piping for factory equipment piping.
・ Ideal for hose piping for incorporating various machines.

Part Number
HPT-9
HPT-32
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMinimum Bending Radius
(mm)
Standard Length
(m)
Length
(m)

฿ 11,960.00

TOYOXRESINHOSE 1 Piece(s) 4 Day(s) -100100

฿ 28,807.50

TOYOXRESINHOSE 1 Piece(s) 3 Day(s) 2005050

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Air / Oil(Mineral Oil) Cutting Service Usage Presence Properties Heat resistant / Oil Resistance / Transparency / Flexibility
Hose Material Tetrafluoro-compound Resin+Vinyl Chloride Mounting Metal Fittings No Color Natural Transparency
Operating Temperature Range(°C) -5::70