TOYOFOODS EARTH

Caution
- This product was developed and manufactured for general industrial use. Please confirm in advance with the user for applications that require consideration in terms of safety. Do not use for implanting or injecting into the body, or for applications where a part may remain in the body. The manufacturer does not guarantee the compatibility and safety of this application. Please read the handling precautions carefully before using this product.
- Please use within the operating temperature range and operating pressure range. It may be deformed and cannot be used.
- The effect of preventing static electricity varies depending on the fluid and usage conditions, so be sure to check the conductivity before use.
- The hose bend radius should be as large as possible, as it may be easily worn depending on the conditions of use.
- Use a spiral wire band to attach the hose. When installing the TOYOFOODS Earth Clip "Product No.: TFEC", check the instruction manual before installing.
Product Description
Hose for plumbing of food powders such as wheat flour, soybeans, and seasonings.
[Characteristics]
・ Anti-static during powder transportation
・ Preventing contaminants from entering the earth thread
・ Smooth inner surface structure improves transportation efficiency and cleaning efficiency
・ Structure that continuously prevents static electricity
・ Prevents clogging of the hose due to powder adhesion
・ Trouble reduction due to electric discharge machining
・ Prevention of device malfunction
・ The inner surface of the hose has a seamless structure that prevents powder from accumulating and is easy to clean
・ Safe and secure for oil and fat powders compliant with the Food Sanitation Act of Japan
(Compliant with Ministry of Health, Labour and Welfare of Japan Notification No. 52 in 1951, Ministry of Health, Labour and Welfare of Japan No. 267 in 2002, and Ministry of Health, Labour and Welfare of Japan No. 201 in 2006)
・ Easy grounding with TOYOFOODS earth clip
・ It can be washed for a short time at 80°C
・ Abrasion resistant formulation for long lifespan