1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toyo Connector-TC3-S Type (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,925.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • When inserting the hose, do not apply such as oil to the hose insertion part. It may cause the hose to come off.
  • This product is a hose fitting dedicated Toyox hoses. If it is connected to a hose of another company or a hose other than a compatible hose, it may not be possible to fully demonstrate and maintain its performance, so the manufacturer does not guarantee it at all.
  • Do not use for piping for the following purposes. There is a risk of fitting damage, hose damage, and hose disconnection.
    Piping that applies impact pressure inside piping such as solenoid valve piping
    Where vibration and impact are applied to the fitting
    Applications that exceed the maximum operating temperature
    Applications where the hose is constantly under tensile stress
    Applications that charge the hose * There is a risk of electric shock
  • Do not pipe or use the hose in a twisted state. If it is twisted, the internal structure of the hose will be deformed, leading to "burst," which is dangerous.

Product Description

Factory equipment piping and fittings for incorporating various machines (stainless steel).
[Characteristics]
・ Prevents hose disconnection and fluid leakage, reducing production troubles
・ Easy installation by simply closing the nut (clamp) without any gaps
・ Compared to barb fittings, it has a wider effective cross-sectional area and can reduce pressure loss. High energy saving effect
・ Compared to conventional fittings, it is easier to insert the hose and the piping time can be shortened

Part Number
TC3-S9-R3/8
TC3-S12-R1/2
TC3-S15-R1/2
TC3-S19-R3/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of connection screw (standard) Applicable Hoses I.D.
(Ø)

฿ 2,501.25

TOYOXRESINHOSE 1 Piece(s) 3 Day(s) 10[3/8B] 3/8 Female9

฿ 1,925.10

TOYO CONNECTOR 1 Piece(s) 7 Day(s) -1/212

฿ 3,018.75

TOYOXRESINHOSE 1 Piece(s) 3 Day(s) 101/215

฿ 2,467.44

TOYO CONNECTOR 1 Piece(s) 7 Day(s) -3/419

Loading...

  1. 1

Basic Information

Material SCS13 (SUS304 Equivalent) Type Hose Fittings Applicable Fluid Water / Air / Chemical / Oil / Solvent、paint
Hose Connection Type Acorn Nut Connection Thread Type R Connection Type Nipple
Shape Straight Package Unit(piece) 1