(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Guide integrated cylinder with valve MVGQ series, valve for ø25 to ø63.
Part Number |
---|
VZ3140-2LZ-MA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Voltage | Number of Solenoids | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body options | Pilot port thread type | Speed Controller Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,629.05 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | AC200V | [Single] Single | 40 or less | 0.15 to 0.7 | L-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Switching Type | 2-Position Exhaust |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Pilot Type Spool |
Seal Type | Soft Seal | Pilot Air Supply | Internal |
Please check the type/dimensions/specifications of the part VZ3140-2LZ-MA in the Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) series.
Part Number |
---|
VZ3140-1DZ-MA |
VZ3140-1DZB-MA |
VZ3140-1DZC-MA |
VZ3140-2LZC-MA |
VZ3140-2M-MA |
VZ3140-2MZ-MA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Voltage | Number of Solenoids | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Lead wire electrical entry | Manual | Indicator light / Surge voltage suppressor | Body options | Pilot port thread type | Speed Controller Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,806.70 | 1 Piece(s) | 55 Day(s) | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | DIN terminal / with connector | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
฿ 2,806.70 | 1 Piece(s) | 55 Day(s) | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | DIN terminal / with connector | Locking type B (slotted) | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
฿ 2,806.70 | 1 Piece(s) | 55 Day(s) | AC100V | [Single] Single | 40 or less | 0.15 to 0.7 | DIN terminal / with connector | Locking type C (manually operated) | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
฿ 2,629.05 | 1 Piece(s) | 55 Day(s) | AC200V | [Single] Single | 40 or less | 0.15 to 0.7 | L-type plug connector / with lead (300 mm in length) | Locking type C (manually operated) | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
฿ 2,530.45 | 1 Piece(s) | 55 Day(s) | AC200V | [Single] Single | 40 or less | 0.15 to 0.7 | M-type plug connector / with lead (300 mm in length) | Non-locking, push type | Without indicator light / surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out | ||
฿ 2,629.05 | 1 Piece(s) | 55 Day(s) | AC200V | [Single] Single | 40 or less | 0.15 to 0.7 | M-type plug connector / with lead (300 mm in length) | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | Rc | Meter-out |
How can we improve?
How can we improve?