1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) (Part Number)

SMC SOLENOID AIR VALVE

Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,312.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Guide integrated cylinder with valve MVGQ series, valve for ø25 to ø63.

Part Number
VZ3140-5LOS-MA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipVoltage Number of Solenoids Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Pilot port thread type Speed Controller Specifications

฿ 1,923.55

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) DC24V[Single] Single40 or less0.15 to 0.7L-type plug connector / without connectorNon-locking, push typeWith surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Switching Type 2-Position Exhaust
Mounting Orientation Manifold Base Specifications Lubrication Free Status at Power Off Self-Recovery (Spring Return)
Plumbing Sub-Base Plumbing Type Solenoid Valves Driving Type Pilot Type Spool
Seal Type Soft Seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part VZ3140-5LOS-MA in the Guide integrated cylinder with valve Valve for MVGQ series (For ø25 to ø63) series.

Products with similar specification

Part Number
VZ3140-1DZ-MA
VZ3140-1DZB-MA
VZ3140-1DZC-MA
VZ3140-5LOZ-MA
VZ3140-5LS-MA
VZ3140-5LSB-MA
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipVoltage Number of Solenoids Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Lead wire electrical entry Manual Indicator light / Surge voltage suppressor Body options Pilot port thread type Speed Controller Specifications

฿ 2,806.70

1 Piece(s) 55 Day(s) AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

฿ 2,806.70

1 Piece(s) 55 Day(s) AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorLocking type B (slotted)With indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

฿ 2,806.70

1 Piece(s) 55 Day(s) AC100V[Single] Single40 or less0.15 to 0.7DIN terminal / with connectorLocking type C (manually operated)With indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

฿ 4,918.95

1 Piece(s) 55 Day(s) DC24V[Single] Single40 or less0.15 to 0.7L-type plug connector / without connectorNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

฿ 2,550.00

1 Piece(s) 55 Day(s) DC24V[Single] Single40 or less0.15 to 0.7L-type plug connector / with lead (300 mm in length)Non-locking, push typeWith surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out

฿ 2,550.00

1 Piece(s) 55 Day(s) DC24V[Single] Single40 or less0.15 to 0.7L-type plug connector / with lead (300 mm in length)Locking type B (slotted)With surge voltage suppressorIndividual pilot valve exhaust typeRcMeter-out