(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom
Part Number |
---|
10-SZ3160-5LOZ-B4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual | Back-pressure check valve | Common specifications | Switch specifications | Pilot port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,918.95 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | - | Internal | Non-locking, push type | None | Positive common | Without switch | Downward |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Mounting Orientation | Manifold Base |
---|---|---|---|---|---|
Specifications | Lubrication Free | Plumbing | Direct Plumbing | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Standard |
Please check the type/dimensions/specifications of the part 10-SZ3160-5LOZ-B4 in the 5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series series.
Part Number |
---|
10-SZ3160-5LOZ-C4 |
10-SZ3160-5LOZ-C6 |
10-SZ3160-5LOZ-L4 |
10-SZ3160-5LOZ-L6 |
10-SZ3160-5LOZ-M5 |
10-SZ3160-5LOZD-C4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Voltage | Number of Solenoids | Pipe Port Type | Status at Power Off | Plumbing Thread Nominal | Connecting Tube Diameter | Pressure Rating (MPa) | CV Value | Pilot Air Supply | Manual | Back-pressure check valve | Common specifications | Switch specifications | Pilot port thread type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | 0.14 | Internal | Non-locking, push type | None | Positive common | Without switch | - | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | 0.18 | Internal | Non-locking, push type | None | Positive common | Without switch | - | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | - | Internal | Non-locking, push type | None | Positive common | Without switch | Upward | ||
฿ 2,618.85 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø6 | 0.15 to 0.7 | - | Internal | Non-locking, push type | None | Positive common | Without switch | Upward | ||
฿ 2,446.30 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | Barbed Couplers | Self-Recovery (Pressure Differential Return) | M5 | - | 0.15 to 0.7 | 0.17 | Internal | Non-locking, push type | None | Positive common | Without switch | - | ||
฿ 4,918.95 | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | DC24V | [Single] Single | One-Touch Plumbing | Self-Recovery (Pressure Differential Return) | - | Ø4 | 0.15 to 0.7 | 0.14 | Internal | Push-turn locking screwdriver-operated type | None | Positive common | Without switch | - |
How can we improve?
How can we improve?