1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series (Part Number)

SMC SZ TYPE

5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,446.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom

Part Number
10-SZ3460-5LOZD-C6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Back-pressure check valve Common specifications Switch specifications Pilot port thread type

฿ 3,310.75

SMC SZ TYPE 1 Piece(s) 55 Day(s) 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø60.2 to 0.70.18InternalPush-turn locking screwdriver-operated typeNonePositive commonWithout switch-

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Mounting Orientation Manifold Base
Specifications Lubrication Free Plumbing Direct Plumbing Type Solenoid Valves
Driving Type Pilot Type Spool Seal Type Standard

Please check the type/dimensions/specifications of the part 10-SZ3460-5LOZD-C6 in the 5-Port Solenoid Valve, Plug-in Type, Clean Series, 10-SZ3000 Series series.

Products with similar specification

Part Number
10-SZ3160-5LOZ-L4
10-SZ3160-5LOZ-L6
10-SZ3160-5LOZ-M5
10-SZ3460-5NLOZ-B6
10-SZ3460K-5LOZD-C4
10-SZ3460R-5LOZ-C6
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Voltage Number of Solenoids Pipe Port Type Status at Power Off Plumbing Thread Nominal Connecting Tube Diameter Pressure Rating
(MPa)
CV Value Pilot Air Supply Manual Back-pressure check valve Common specifications Switch specifications Pilot port thread type

฿ 4,918.95

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø40.15 to 0.7-InternalNon-locking, push typeNonePositive commonWithout switchUpward

฿ 2,618.85

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleOne-Touch PlumbingSelf-Recovery (Pressure Differential Return)-Ø60.15 to 0.7-InternalNon-locking, push typeNonePositive commonWithout switchUpward

฿ 2,446.30

1 Piece(s) 55 Day(s) 2-Position ExhaustDC24V[Single] SingleBarbed CouplersSelf-Recovery (Pressure Differential Return)M5-0.15 to 0.70.17InternalNon-locking, push typeNonePositive commonWithout switch-

฿ 4,918.95

1 Piece(s) 55 Day(s) 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø60.2 to 0.7-InternalNon-locking, push typeNoneNegative commonWithout switchDownward

฿ 4,918.95

1 Piece(s) 55 Day(s) 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø40.2 to 0.70.14InternalPush-turn locking screwdriver-operated typeBuilt-inPositive commonWithout switch-

฿ 3,310.75

1 Piece(s) 55 Day(s) 3-Position Exhaust CenterDC24VDoubleOne-Touch PlumbingSelf-Recovery (Spring Return)-Ø60.25 to 0.70.18ExternalNon-locking, push typeNonePositive commonWithout switch-