(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Number of Solenoids | Status at Power Off | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | Seal Type | CV Value | Manual | CE compliant | Functions | Power consumption (W) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,507.50 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Locking type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,586.55 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Locking type (tool required) | CE compliant product | Standard type | 0.4W | ||
฿ 2,221.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,664.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Sliding locking type (hand-operated) | CE compliant product | Negative common | - | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 80 or Less | 0.15~0.7 | Soft Seal | 0.21 | Locking type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 80 or Less | 0.15~0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 80 or Less | 0.15~0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | Non-compliant | Negative common | - | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | [Single] Single | Self-Recovery (Spring Return) | 80 or Less | 0.15~0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | CE compliant product | Negative common | - | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Standard | 0.16 | Locking type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Standard | 0.16 | Locking type (tool required) | CE compliant product | Standard type | 0.4W | ||
฿ 3,186.65 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Standard | 0.16 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.21 | Locking type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | CE compliant product | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | Non-compliant | Negative common | - | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 2-Position Exhaust | Double | Self-Retaining | - | 0.1 to 0.7 | Soft Seal | 0.21 | Non-locking push type (tool required) | CE compliant product | Negative common | - | ||
฿ 3,296.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | - | 0.1 to 1.0 | Standard | 0.16 | Locking type (hand-operated) | Non-compliant | High-pressure type (1.0 MPa) | 0.95W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Closed Center | Double | Self-Recovery (Spring Return) | - | 0.2 to 0.7 | Soft Seal | 0.16 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 3,296.30 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Exhaust Center | Double | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Non-locking push type (tool required) | Non-compliant | Standard type | 0.4W | ||
฿ 2,233.80 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 3-Position Exhaust Center | Double | Self-Recovery (Spring Return) | - | 0.1 to 0.7 | Standard | 0.16 | Sliding locking type (hand-operated) | CE compliant product | Negative common | - |
Loading...
Number of Ports | 5-Port Valve | Application | Unit for Manifold Mounting | Voltage | DC24V |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Specifications | Lubrication Free / Clean Room | Plumbing | Sub-Base Plumbing |
Type | Solenoid Valves | Driving Type | Pilot Type Spool | Pilot Air Supply | Internal |
Indicator light / Surge voltage suppressor | Yes |
How can we improve?
How can we improve?