1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000 (Part Number)

SMC SOLENOID AIR VALVE

5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,221.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
Suitable for clean environment
Prevents dust generation in the cleanroom

 
Part Number
10-VQ1100-51
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Manual CE compliant Functions Power consumption
(W)

฿ 2,221.90

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Non-locking push type (tool required)Non-compliantStandard type0.4W

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Specifications Lubrication Free / Clean Room Plumbing Sub-Base Plumbing
Type Solenoid Valves Driving Type Pilot Type Spool Pilot Air Supply Internal
Indicator light / Surge voltage suppressor Yes

Please check the type/dimensions/specifications of the part 10-VQ1100-51 in the 5-Port Solenoid Valve, Base Mounted, Clean, 10-VQ1000 series.

Products with similar specification

Part Number
10-VQ1100-5B1
10-VQ1100-5B1-Q
10-VQ1100N-5D1-Q
10-VQ1101-51
10-VQ1101-5B1
10-VQ1101N-51
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Applicable Cylinder Dia.
(Ø)
Pressure Rating
(MPa)
Seal Type CV Value Manual CE compliant Functions Power consumption
(W)

฿ 2,507.50

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Locking type (tool required)Non-compliantStandard type0.4W

฿ 2,586.55

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Locking type (tool required)CE compliant productStandard type0.4W

฿ 2,664.75

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)-0.1 to 0.7Standard0.16Sliding locking type (hand-operated)CE compliant productNegative common-

฿ 2,233.80

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Non-locking push type (tool required)Non-compliantStandard type0.4W

฿ 2,233.80

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Locking type (tool required)Non-compliantStandard type0.4W

฿ 2,233.80

1 Piece(s) 55 Day(s) 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)80 or Less0.15~0.7Soft Seal0.21Non-locking push type (tool required)Non-compliantNegative common-