1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact 5-Port Solenoid Valve Non-Plug-in JSY1000/3000/5000 Series (Part Number)

SMC SOLENOID AIR VALVE

Compact 5-Port Solenoid Valve Non-Plug-in JSY1000/3000/5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,634.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Size can be reduced by increasing the flow rate
Contributes to space saving, weight reduction, and large flow rate
・ Power consumption: 0.1 W (with power saving circuit), 0.4 W (Standard)
・ Prepare 4-position dual 3-port valve
・ Prepare back piping (A and B Port)
・ Manifold model: JJ5SY1, JJ5SY3, JJ5SY5

Product Specifications

Internal pilot specifications

Valve part number display method (With 2 mounting screws)

Compact 5-port solenoid valve, non plug-in, JSY1000/3000/5000 series, product specifications 1

Valve replacement parts

Pilot valve part number display method (For JSY1000)

Compact 5-port solenoid valve, non plug-in, JSY1000/3000/5000 series, product specifications 2

* The pilot valve does not include the clip.

Valve specifications

Valve structureRubber seal
Operating fluidAir
Internal pilot operating pressure range
MPa
2-position single0.15 to 0.7
2-position double0.1 to 0.7
3 positions0.2 to 0.7
4-position, dual 3-port valve0.15 to 0.7
External pilot operating pressure range
MPa
Operating pressure range-100 kPa to 0.7
Pilot Pressure Range2-position single0.25 to 0.7
2-position double
3 positions
Ambient and operating fluid temperatures °C-10 to +50 (no freezing)
Maximum Operating Frequency
Hz
JSY1000
JSY3000
2 Position Single, Double5
4-position, dual 3-port valve
3 positions3
JSY50002 Position Single, Double5
4-position, dual 3-port valve3
3 positions3
ManualNon-locking push type
Push-turn locking slotted type
Push-turn locking hand-operated type
Pilot Exhaust MethodInternal pilotIndividual exhaust type
External pilot
LubricationNot required
Mounting orientation^*1)Free
Impact resistance / vibration resistance^*1) m/s^2150/30
Protective structureIP40
Electrical EntryL plug connector (L), M plug connector (M)
Coil rated voltage (V)24 V DC
Allowable voltage fluctuationJSY1000-7 to +10% of rated voltage (24 V DC)
JSY3000/5000±10% of rated voltage
Power consumption: WDCStandardJSY3000/50000.4
With power saving circuitJSY10000.2^*2) [Inrush 0.5, Holding 0.2]
JSY3000/JSY50000.1 [Inrush 0.4, Holding 0.1]
Surge voltage suppressorDiode
Indicator lightLED
    *1)
    Impact resistance: No malfunction when tested once for each of the axial and perpendicular directions of the main valve and armature, energized and non-energized conditions. (Initial value)
    Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
    *2) The JSY1000 series is set only with a power saving circuit, and the standard (without a power saving circuit) is not supported.

    Response time, valve weight

    SeriesSealing methodPart numberSwitching methodResponse time ms (at 0.5 MPa)*)Mass g
    Standard
    With indicator light, surge voltage suppressor
    Z-Type
    JSY1000Rubber sealJSY1140T2-position single1517
    JSY1240T2-position double524
    JSY1 (3/4/5) 40T3 positions1325
    JSY1 (A/B/C) 40T4-position, dual 3-port valve1424
    JSY3000JSY31402-position single2734
    JSY32402-position double1049
    JSY3 (3/4/5) 403 positions3052
    JSY3 (A/B/C) 404-position, dual 3-port valve2748
    JSY5000JSY51402-position single4266
    JSY52402-position double1383
    JSY5 (3/4/5) 403 positions4093
    JSY5 (A/B/C) 404-position, dual 3-port valve4180

    *) Based on dynamic performance test, JIS B 8419: 2010 (Coil temperature 20°C, rated voltage)

    Pilot valve replacement method

    Compact 5-port solenoid valve, non plug-in, JSY1000/3000/5000 series, product specifications 3

    Removal procedure

    1) Hook the clip from the adapter plate into the concave groove with a flat-blade screwdriver, etc., and remove it.
    2) Remove the pilot valve in the direction of the arrow. (Please also remove the gasket.)

    Installation procedure

    1) Attach the pilot valve to the adapter plate.
    2) Insert the clip into the adapter plate. Insert the clip so that it does not come out of the end face of the adapter plate.

     

    *) Make sure that the gasket is attached to the pilot valve.

    Part Number
    JSY3440T-5LZE
    Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Number of Solenoids Mounting Orientation Specifications Status at Power Off Plumbing Applicable Cylinder Dia.
    (Ø)
    Type Driving Type Pressure Rating
    (MPa)
    Seal Type Pilot Air Supply Coil specifications Lead wire electrical entry Manual Body options Valve specifications Related component type

    ฿ 2,914.65

    SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting3-Position Exhaust CenterDoubleManifold BaseLubrication FreeSelf-Recovery (Spring Return)Sub-Base Plumbing50 or LessSolenoid ValvesPilot Type Spool0.2 to 0.7Soft SealInternalWith energy saving circuitL plug connector with lead wire (length 300 mm)Push-turn locking hand-operated typeIndividual pilot valve exhaust typeJSY3000-

    Loading...

    1. 1

    Basic Information

    Voltage DC24V Indicator light / Surge voltage suppressor With indicator light and surge voltage suppressor

    Please check the type/dimensions/specifications of the part JSY3440T-5LZE in the Compact 5-Port Solenoid Valve Non-Plug-in JSY1000/3000/5000 Series series.

    Products with similar specification

    Part Number
    JSY1140T-5LZD
    JSY1140T-5LZE
    JSY1140T-5MOZ
    JSY3540-5LZ
    JSY3540-5MZ
    JSY3A40-5LZ
    Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Application Switching Type Number of Solenoids Mounting Orientation Specifications Status at Power Off Plumbing Applicable Cylinder Dia.
    (Ø)
    Type Driving Type Pressure Rating
    (MPa)
    Seal Type Pilot Air Supply Coil specifications Lead wire electrical entry Manual Body options Valve specifications Related component type

    ฿ 1,717.85

    1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position Exhaust[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing32 or lessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalWith energy saving circuitL plug connector with lead wire (length 300 mm)Push-turn locking screwdriver-operated typeIndividual pilot valve exhaust typeJSY1000-

    ฿ 1,654.10

    1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position Exhaust[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing32 or lessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalWith energy saving circuitL plug connector with lead wire (length 300 mm)Push-turn locking hand-operated typeIndividual pilot valve exhaust typeJSY1000-

    ฿ 1,654.10

    1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position Exhaust[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing32 or lessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalWith energy saving circuitM plug connector, without connectorNon-locking, push typeIndividual pilot valve exhaust typeJSY1000-

    ฿ 2,914.65

    1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting3-Position Pressure CenterDoubleManifold BaseLubrication FreeSelf-Recovery (Spring Return)Sub-Base Plumbing50 or LessSolenoid ValvesPilot Type Spool0.2 to 0.7Soft SealInternalStandardL plug connector with lead wire (length 300 mm)Non-locking, push typeIndividual pilot valve exhaust typeJSY3000-

    ฿ 2,914.65

    1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting3-Position Pressure CenterDoubleManifold BaseLubrication FreeSelf-Recovery (Spring Return)Sub-Base Plumbing50 or LessSolenoid ValvesPilot Type Spool0.2 to 0.7Soft SealInternalStandardM plug connector with lead wire (length: 300 mm)Non-locking, push typeIndividual pilot valve exhaust typeJSY3000-

    ฿ 2,835.60

    1 Piece(s) 55 Day(s) Dual 3-Port ValveUnit for Manifold Mounting[Others] 4 positions (N.C. + N.C.)[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing50 or LessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalStandardL plug connector with lead wire (length 300 mm)Non-locking, push typeIndividual pilot valve exhaust typeJSY3000-