(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Size can be reduced by increasing the flow rate
Contributes to space saving, weight reduction, and large flow rate
・ Power consumption: 0.1 W (with power saving circuit), 0.4 W (Standard)
・ Prepare 4-position dual 3-port valve
・ Prepare back piping (A and B Port)
・ Manifold model: JJ5SY1, JJ5SY3, JJ5SY5
Valve part number display method (With 2 mounting screws)
Pilot valve part number display method (For JSY1000)
* The pilot valve does not include the clip.
Valve structure | Rubber seal | |||
---|---|---|---|---|
Operating fluid | Air | |||
Internal pilot operating pressure range MPa | 2-position single | 0.15 to 0.7 | ||
2-position double | 0.1 to 0.7 | |||
3 positions | 0.2 to 0.7 | |||
4-position, dual 3-port valve | 0.15 to 0.7 | |||
External pilot operating pressure range MPa | Operating pressure range | -100 kPa to 0.7 | ||
Pilot Pressure Range | 2-position single | 0.25 to 0.7 | ||
2-position double | ||||
3 positions | ||||
Ambient and operating fluid temperatures °C | -10 to +50 (no freezing) | |||
Maximum Operating Frequency Hz | JSY1000 JSY3000 | 2 Position Single, Double | 5 | |
4-position, dual 3-port valve | ||||
3 positions | 3 | |||
JSY5000 | 2 Position Single, Double | 5 | ||
4-position, dual 3-port valve | 3 | |||
3 positions | 3 | |||
Manual | Non-locking push type | |||
Push-turn locking slotted type | ||||
Push-turn locking hand-operated type | ||||
Pilot Exhaust Method | Internal pilot | Individual exhaust type | ||
External pilot | ||||
Lubrication | Not required | |||
Mounting orientation^*1) | Free | |||
Impact resistance / vibration resistance^*1) m/s^2 | 150/30 | |||
Protective structure | IP40 | |||
Electrical Entry | L plug connector (L), M plug connector (M) | |||
Coil rated voltage (V) | 24 V DC | |||
Allowable voltage fluctuation | JSY1000 | -7 to +10% of rated voltage (24 V DC) | ||
JSY3000/5000 | ±10% of rated voltage | |||
Power consumption: W | DC | Standard | JSY3000/5000 | 0.4 |
With power saving circuit | JSY1000 | 0.2^*2) [Inrush 0.5, Holding 0.2] | ||
JSY3000/JSY5000 | 0.1 [Inrush 0.4, Holding 0.1] | |||
Surge voltage suppressor | Diode | |||
Indicator light | LED |
Series | Sealing method | Part number | Switching method | Response time ms (at 0.5 MPa)*) | Mass g |
---|---|---|---|---|---|
Standard | |||||
With indicator light, surge voltage suppressor | |||||
Z-Type | |||||
JSY1000 | Rubber seal | JSY1140T | 2-position single | 15 | 17 |
JSY1240T | 2-position double | 5 | 24 | ||
JSY1 (3/4/5) 40T | 3 positions | 13 | 25 | ||
JSY1 (A/B/C) 40T | 4-position, dual 3-port valve | 14 | 24 | ||
JSY3000 | JSY3140 | 2-position single | 27 | 34 | |
JSY3240 | 2-position double | 10 | 49 | ||
JSY3 (3/4/5) 40 | 3 positions | 30 | 52 | ||
JSY3 (A/B/C) 40 | 4-position, dual 3-port valve | 27 | 48 | ||
JSY5000 | JSY5140 | 2-position single | 42 | 66 | |
JSY5240 | 2-position double | 13 | 83 | ||
JSY5 (3/4/5) 40 | 3 positions | 40 | 93 | ||
JSY5 (A/B/C) 40 | 4-position, dual 3-port valve | 41 | 80 |
*) Based on dynamic performance test, JIS B 8419: 2010 (Coil temperature 20°C, rated voltage)
Removal procedure
1) Hook the clip from the adapter plate into the concave groove with a flat-blade screwdriver, etc., and remove it.
2) Remove the pilot valve in the direction of the arrow. (Please also remove the gasket.)
Installation procedure
1) Attach the pilot valve to the adapter plate.
2) Insert the clip into the adapter plate. Insert the clip so that it does not come out of the end face of the adapter plate.
*) Make sure that the gasket is attached to the pilot valve.
Part Number |
---|
JSY3240-5MZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Number of Solenoids | Mounting Orientation | Specifications | Status at Power Off | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,560.20 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 50 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | Standard | M plug connector with lead wire (length: 300 mm) | Non-locking, push type | Individual pilot valve exhaust type | JSY3000 | - |
Loading...
Voltage | DC24V | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
---|
Please check the type/dimensions/specifications of the part JSY3240-5MZ in the Compact 5-Port Solenoid Valve Non-Plug-in JSY1000/3000/5000 Series series.
Part Number |
---|
JSY1140T-5LZD |
JSY1140T-5LZE |
JSY1140T-5MOZ |
JSY3240-5MZE |
JSY3240T-5LOZ |
JSY3240T-5LZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Number of Solenoids | Mounting Orientation | Specifications | Status at Power Off | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Lead wire electrical entry | Manual | Body options | Valve specifications | Related component type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,717.85 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | Lubrication Free | Self-Recovery (Pressure Differential Return) | Sub-Base Plumbing | 32 or less | Solenoid Valves | Pilot Type Spool | 0.15 to 0.7 | Soft Seal | Internal | With energy saving circuit | L plug connector with lead wire (length 300 mm) | Push-turn locking screwdriver-operated type | Individual pilot valve exhaust type | JSY1000 | - | ||
฿ 1,654.10 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | Lubrication Free | Self-Recovery (Pressure Differential Return) | Sub-Base Plumbing | 32 or less | Solenoid Valves | Pilot Type Spool | 0.15 to 0.7 | Soft Seal | Internal | With energy saving circuit | L plug connector with lead wire (length 300 mm) | Push-turn locking hand-operated type | Individual pilot valve exhaust type | JSY1000 | - | ||
฿ 1,654.10 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | [Single] Single | Manifold Base | Lubrication Free | Self-Recovery (Pressure Differential Return) | Sub-Base Plumbing | 32 or less | Solenoid Valves | Pilot Type Spool | 0.15 to 0.7 | Soft Seal | Internal | With energy saving circuit | M plug connector, without connector | Non-locking, push type | Individual pilot valve exhaust type | JSY1000 | - | ||
฿ 2,560.20 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 50 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | Standard | M plug connector with lead wire (length: 300 mm) | Push-turn locking hand-operated type | Individual pilot valve exhaust type | JSY3000 | - | ||
฿ 1,717.85 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 50 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | With energy saving circuit | L plug connector, without connector | Non-locking, push type | Individual pilot valve exhaust type | JSY3000 | - | ||
฿ 1,717.85 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 50 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | With energy saving circuit | L plug connector with lead wire (length 300 mm) | Non-locking, push type | Individual pilot valve exhaust type | JSY3000 | - |
How can we improve?
How can we improve?