1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series (Part Number)

SMC SOLENOID AIR VALVE

Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,450.10/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Size can be reduced by increasing the flow rate
Contributes to space saving, weight reduction, and large flow rate
・ Power consumption: 0.1 W (with power saving circuit), 0.4 W (Standard)
・ Connector connection manifold
・ Prepare 4-position dual 3-port valve
・ Manifold model: JJ5SY1, JJ5SY3, JJ5SY5

Product Specifications

Internal pilot specifications

Valve part number display method (With mounting screws)

Compact 5-port solenoid valve, plug-in, JSY1000/3000/5000 series, product specifications

* The base gasket is not included when ordering the valve with a single unit.
The base gasket is included with the manifold side. If a base gasket is required for maintenance, please order one separately.

Part Number
JSY5200-5UD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Specifications Status at Power Off Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Body options Valve specifications Common specifications Related component type Applications

฿ 3,032.80

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalStandardPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Non-polarized--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part JSY5200-5UD in the Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series series.

Products with similar specification

Part Number
JSY1100T-5ZD
JSY1200T-5NZ
JSY1200T-5NZD
JSY5200-5UE
JSY5200-5Z
JSY5200T-5Z
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of Ports Application Switching Type Voltage Number of Solenoids Mounting Orientation Specifications Status at Power Off Plumbing Applicable Cylinder Dia.
(Ø)
Type Driving Type Pressure Rating
(MPa)
Seal Type Pilot Air Supply Coil specifications Manual Indicator light / Surge voltage suppressor Body options Valve specifications Common specifications Related component type Applications

฿ 1,739.10

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24V[Single] SingleManifold BaseLubrication FreeSelf-Recovery (Pressure Differential Return)Sub-Base Plumbing40 or lessSolenoid ValvesPilot Type Spool0.15 to 0.7Soft SealInternalWith energy saving circuitPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY1000Positive common--

฿ 1,634.55

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing40 or lessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalWith energy saving circuitNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY1000Negative common--

฿ 1,634.55

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing40 or lessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalWith energy saving circuitPush-turn locking screwdriver-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY1000Negative common--

฿ 3,032.80

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalStandardPush-turn locking hand-operated typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Non-polarized--

฿ 3,032.80

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalStandardNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Positive common--

฿ 2,993.70

1 Piece(s) 55 Day(s) 5-Port ValveUnit for Manifold Mounting2-Position ExhaustDC24VDoubleManifold BaseLubrication FreeSelf-RetainingSub-Base Plumbing80 or LessSolenoid ValvesPilot Type Spool0.1 to 0.7Soft SealInternalWith energy saving circuitNon-locking, push typeWith indicator light and surge voltage suppressorIndividual pilot valve exhaust typeJSY5000Positive common--