(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Size can be reduced by increasing the flow rate
Contributes to space saving, weight reduction, and large flow rate
・ Power consumption: 0.1 W (with power saving circuit), 0.4 W (Standard)
・ Connector connection manifold
・ Prepare 4-position dual 3-port valve
・ Manifold model: JJ5SY1, JJ5SY3, JJ5SY5
Valve part number display method (With mounting screws)
* The base gasket is not included when ordering the valve with a single unit.
The base gasket is included with the manifold side. If a base gasket is required for maintenance, please order one separately.
Part Number |
---|
JSY5200-5NZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Specifications | Status at Power Off | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Body options | Valve specifications | Common specifications | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,126.70 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 80 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY5000 | Negative common | - | - |
Loading...
Please check the type/dimensions/specifications of the part JSY5200-5NZ in the Compact 5-Port Solenoid Valve Plug-in JSY1000/3000/5000 Series series.
Part Number |
---|
JSY1100T-5ZD |
JSY1200T-5NZ |
JSY1200T-5NZD |
JSY5200-5U |
JSY5200-5UD |
JSY5200-5UE |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Ports | Application | Switching Type | Voltage | Number of Solenoids | Mounting Orientation | Specifications | Status at Power Off | Plumbing | Applicable Cylinder Dia. (Ø) | Type | Driving Type | Pressure Rating (MPa) | Seal Type | Pilot Air Supply | Coil specifications | Manual | Indicator light / Surge voltage suppressor | Body options | Valve specifications | Common specifications | Related component type | Applications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,739.10 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | [Single] Single | Manifold Base | Lubrication Free | Self-Recovery (Pressure Differential Return) | Sub-Base Plumbing | 40 or less | Solenoid Valves | Pilot Type Spool | 0.15 to 0.7 | Soft Seal | Internal | With energy saving circuit | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY1000 | Positive common | - | - | ||
฿ 1,634.55 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 40 or less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | With energy saving circuit | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY1000 | Negative common | - | - | ||
฿ 1,634.55 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 40 or less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | With energy saving circuit | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY1000 | Negative common | - | - | ||
฿ 3,032.80 | 1 Piece(s) | 3 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 80 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | Standard | Non-locking, push type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY5000 | Non-polarized | - | - | ||
฿ 3,032.80 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 80 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | Standard | Push-turn locking screwdriver-operated type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY5000 | Non-polarized | - | - | ||
฿ 3,032.80 | 1 Piece(s) | 55 Day(s) | 5-Port Valve | Unit for Manifold Mounting | 2-Position Exhaust | DC24V | Double | Manifold Base | Lubrication Free | Self-Retaining | Sub-Base Plumbing | 80 or Less | Solenoid Valves | Pilot Type Spool | 0.1 to 0.7 | Soft Seal | Internal | Standard | Push-turn locking hand-operated type | With indicator light and surge voltage suppressor | Individual pilot valve exhaust type | JSY5000 | Non-polarized | - | - |
How can we improve?
How can we improve?