(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ The opening and closing of the valve is easily displayed by the direction of the knob
・ Small knob operation force (0.04 to 0.14 N・m)
・ With handle removal prevention function
・ Large effective cross-section precision 2.0 to 17.5 mm2
・ Poppet valve structure with few seal defects
・ Series from tube outer diameter ø4
・ 4 types can be selected according to the piping specifications
・ The 3-port valve exhausts the residual pressure on the 2 (A) side with SHUT (There is no exhaust port)
Number | Part name | Materials | Remarks |
---|---|---|---|
1 | Body | PBT | — |
2 | Knob | POM | — |
3 | Cam ring | POM | — |
4 | Stem | POM | — |
5 | Spring guide | Brass | Electroless nickel plating |
6 | Spring | Stainless steel | — |
7 | Packing | NBR | — |
8 | "O" ring | NBR | — |
9 | Valve | NBR | — |
10 | Cassette | — | — |
Valve type | 2/3 port valves |
---|---|
Operating fluid | Air |
Guaranteed pressure resistance | 1.5 MPa |
Max. operating pressure Note 1) | 1.0 MPa |
Operating vacuum pressure* | -100 kPa |
Ambient and operating fluid temperatures | 0 to 60°C |
Compatible tubing material Note 2) | Nylon, soft nylon, polyurethane |
Accessories (options) | Bracket |
*1) Please note that the valve leakage amount may exceed the standard value (5 cm^3/min) when used at a micro pressure of 0.1 MPa or less.
*2) Please be careful about the maximum operating pressure for soft nylon and polyurethane. (See Best Pneumatics No. (7) for details.)
* Use VHK2 (2-port valve) for vacuum.
*1 For 3-port valve
*1 For 3-port valve
*2 Reference dimensions after screwing in R thread
*1 For 3-port valve
*2 Reference dimensions after screwing in R thread
*1 For 3-port valve
*2 Reference dimensions after screwing in R thread
Part Number |
---|
VHK2A-04F-04FL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Connecting Tube Diameter | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | How to Mount | Piping port 2 specifications | Knob color | Detailed type | Mounting Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 389.30 | SMC HAND VALVE | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | Ø4 | One-Touch Plumbing | - | Direct Side Surface | 2.58 | 5 or Less | Bottom | ø4 | Gray | Finger valve | - |
Loading...
Please check the type/dimensions/specifications of the part VHK2A-04F-04FL in the Finger Valve, VHK-A Series series.
Part Number |
---|
VHK2A-02S-06FR |
VHK2A-03S-03S |
VHK2A-03S-03SL |
VHK2A-04S-10F |
VHK2A-04S-10FR |
VHK2A-04S-12FR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Main Body Shape | Number of Ports | Number of Switching Positions | Switching Operation | Connecting Tube Diameter | Pipe Port Type | Plumbing Thread Nominal | Plumbing Type and Direction | Effective Sectional Area (mm2) | Effective Sectional Area【classification】 (mm2) | How to Mount | Piping port 2 specifications | Knob color | Detailed type | Mounting Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 350.20 | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 1/4 | Direct Side Surface | 6.46 | ~10 | Side | ø6 | Red | Finger valve | - | ||
฿ 350.20 | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 3/8 | Direct Side Surface | 12.18 | ~15 | Side | R 3/8 | Gray | Finger valve | - | ||
฿ 544.85 | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 3/8 | Direct Side Surface | 12.18 | ~15 | Bottom | R 3/8 | Gray | Finger valve | - | ||
฿ 389.30 | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 1/2 | Direct Side Surface | 14.39 | ~15 | Side | ø10 | Gray | Finger valve | - | ||
฿ 414.80 | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 1/2 | Direct Side Surface | 14.39 | ~15 | Side | ø10 | Red | Finger valve | - | ||
฿ 441.15 | 1 Piece(s) | 55 Day(s) | - | One-Touch Fitting Type | 2-Port | 2-Position Normally Closed | Manual Lever | - | Rc (R) | 1/2 | Direct Side Surface | 15.68 | ~20 | Side | ø12 | Red | Finger valve | - |
How can we improve?
How can we improve?