(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A compact, high stiffness, and highly accurate actuator with an integrated inner block consisting of an LM block and a ball screw nut.
Also, the housing A/B doubles as a support unit, and the inner block doubles as a table.
It has become possible to significantly reduce design and assembly labor-hours.
[Features]
・ Since it is arranged at a contact angle of 45° so that the load is equal in 4 directions, it can be used in any posture.
・ Since the straight guide section has a 4-row circular arc groove, there is no gap and highly stiff guidance can be obtained.
・ Changes in frictional resistance due to load fluctuations are minimized and follow high accurate feed.
・ The U-shaped cross-sectional outer rail improves stiffness against moments and twists.
Part Number |
---|
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]0 |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]0[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]1 |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]1[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]2 |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]2[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]6 |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]6[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]7 |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]7[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]B |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]E |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]H |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]J |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]L |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]M |
KR2001A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]0 |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]0[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]1 |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]1[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]2 |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]2[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]6 |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]6[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]7 |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]7[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]B |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]B[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]E |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]E[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]H |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]H[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]J |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]J[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]L |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]L[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]M |
KR2006A-[0030,0080,0130]-[0,R1,R2,R3]-[0,1]M[20,A0,AN,AP,AQ,AR,AS,WN-05D,WP-08D,WP-08K,WQ-08D,WQ-08K] |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Accuracy | Lead (mm) | Stroke (mm) | Cover Type | With/without Motor | Sensor | Sensor Type (Manufacturer) | Sensor Type | Housing A/intermediate flange symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 1 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | NA | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | Sensor Rail Only | - | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX671 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | EE-SX674 (OMRON Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | APM-D3A1-001・APM-D3B1-003 (Azbil Corporation) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A & GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12B (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | Housing A/intermediate flange symbol: NA | ||
- | THK ACTUATORS KR | 1 Piece(s) | 22 Day(s) | Standard Grade | 6 | 30 ~ 130 | With Cover / Without Cover | 0: Direct Connection (Without moter) / R1: Non-standard Side Wrap (without motor) / R2: Standard Side Wrap (without motor) / R3: Bottom Side Wrap (without motor) | - | GX-F12A-P & GX-F12B-P (Panasonic Industrial Devices SUNX Co., Ltd.) | - | WP-08D(Wrap) / WP-08K(Wrap) / WQ-08D(Wrap) / WQ-08K(Wrap) / WN-05D(Wrap) / A0 (Direct Connection) / 20 (Direct Connection) / AN (Direct Connection) / AP (Direct Connection) / AQ (Direct Connection) / AR (Direct Connection) / AS (Direct Connection) |
Loading...
Nominal (Height) | 20 | Table | Long 1 pc. | Main Body, Peripheral Components | Caster |
---|---|---|---|---|---|
With or w/o Motors | No (Built-in by the customer) | Grease | Standard | Ball Screw Shaft Dia.(Ø) | 6 |
With or w/o Lubricant Unit | No | Amplifier Voltage | No | With or w/o Retainer | Presence |
Allowable Static Moment MA(N•m) | 31 | Allowable Static Moment MB(N•m) | 31 | Allowable Static Moment MC(N•m) | 83 |
How can we improve?
How can we improve?