1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NS Slider, ELEWAVE Series

NS Slider, ELEWAVE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23,703.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

A small, low-profile type square form actuator that stimulates creativity.

Part Number
EWM5HSA-20
EWM5SSA-20
EWM5SSA-20-C-3L
EWM5SSA-20-CP-3L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Max. Thrust Force
(N)
Cable Type Controller type

฿ 23,703.33

ELECTRIC ACTUATORS 1 Piece(s) 18 Day(s) -10.418 to 27Not ProvidedHigh speed typeWithout controller

฿ 23,703.33

KOGANEI ELECTRIC ACTUATORS 1 Piece(s) 13 Day(s) 102-42 to 65Not ProvidedHigh thrust typeWithout controller

฿ 38,891.67

ELECTRIC ACTUATORS 1 Piece(s) 18 Day(s) -2-42 to 65Standard 3mHigh thrust typeWith EWHC-NH (Point input type)

฿ 38,891.67

KOGANEI ELECTRIC ACTUATORS 1 Piece(s) 21 Day(s) -2-42 to 65Standard 3mHigh thrust typeWith EWHCP-NH (Pulse input type)

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Main Body Type Slider Stroke(mm) 20
Max. Transportable Mass Range (Horizontal)(kg) 0~2.0 Max. Transportable Mass Range (Vertical)(kg) 0~2.0 Drive Method Rack and Pinion
Guide Provided Lead(mm) 0.01 Input Power Supply DC24V
Position Detection Incremental I/O Module INPOS Signal Table Width W1(mm) 24.5
Brake Not Provided Max. Thrust Force Range(N) 0~100 Noise Filter Not Provided
Table Length L1(mm) 31 Operating Environment Standard Positioning Repeatability(µm) 30
Operating Temperature Range(°C) 0::40 Specifications ELEWAVE NS slider Table Size Short table
DIN rail mounting plate None