1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Operated 2-Port Ball Valve for Steam CSB/CSBF Series

FLUID CONTROL COMPONENTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,328.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

Powerful opening and closing by air drive, resistant to contaminants, low pressure loss, large flow rate control, and fluid temperature up to 164°C.

 
Part Number
CSBF-25-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,328.36

FLUID CONTROL COMPONENTS 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Type Air Operated Type Ball Valve Applicable Fluid Water / Steam Operating Environment Standard
Connection Type Rc Plumbing Thread Nominal 1 Driving Type Pilot-operated
Orifice Dia.(Ø) 20 Operating Temperature Range(°C) -10::60 Number of Solenoids Double Solenoid
Body Material Bronze Operation Mode Double acting (full-bore) Sheet Material Reinforced PTFE

Please check the type/dimensions/specifications of the part CSBF-25-H in the Air Operated 2-Port Ball Valve for Steam CSB/CSBF Series series.