(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ The main body and declination-resistant bearing are integrated, and it can be used without the need for an declination adapter
・ Since no adapter is required, space can be saved for mounting the main body (screw holes)
Part Number |
---|
KSHY6X4-01 |
KSHY8X5C-01-S |
KSHY14X8C-01 |
KSHY16X8C-02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Absorption Stroke (mm) | Nominal Mounting Screw [M] | Maximum Absorption Ability (J) | Body Material | Full Length (mm) | Operating Temperature Range (°C) | Tip Cap/Damper | Pitch | Stopper Nuts |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,008.00 | 1 Piece(s) | 11 Day(s) | 10 | 4 | 6 | 0.5 | Stainless Steel | 33.5 | 0~60 | No Cap | For heavy loads | None | ||
฿ 4,138.00 | 1 Piece(s) | 12 Day(s) | 10 | - | 8 | - | Stainless Steel | 42 | 0~60 | With cap | For heavy loads | Included | ||
฿ 4,279.00 | 1 Piece(s) | 14 Day(s) | - | - | 14 | 5 | [Brass] Copper Alloy | 72 | 0~60 | With cap | For heavy loads | None | ||
฿ 5,373.00 | 1 Piece(s) | 15 Day(s) | 10 | - | 16 | 5 | [Brass] Copper Alloy | 72 | 0~60 | With cap | For light loads | None |
Loading...
Main Body/Related Parts | Main Body | Structure | Fixed Type | Orifice Type | Linear type |
---|---|---|---|---|---|
Operating Environment | Standard | Min. Collision Velocity(m/s) | 0.1 | Allowable Angular Misalignment(deg) | 10 |
Mounting Fitting | None | Specifications | Linear orifice shock absorber |
How can we improve?
How can we improve?