1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electronic Pressure Switch PS4 Series (PS420)

AIR SYSTEM AUXILIARY EQUIPMENT

Electronic Pressure Switch PS4 Series (PS420)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ With a variety of output modes and functions, it can be used just like a pressure sensor
・ 2-color display makes it easy to see workpiece suction

 
Part Number
PS420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRated Pressure (Max.) Rated Pressure (Min.) Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Pressure Type Number of Output Points Analog Voltage Output
(V)

฿ 4,875.00

AIR SYSTEM AUXILIARY EQUIPMENT 1 Piece(s) 16 Day(s) 1MPa0kPaNPN Open Collector-Rc(R)1/8Positive Pressure2-

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Sensor, Monitor Structure Integrated shape
Pipe Port Type Male Thread, Female Thread Fluid Characteristics Noncorrosive Operating Humidity Range(%) 35::85
Number of Input Points 4 Body Material Resin

Please check the type/dimensions/specifications of the part PS420 in the Electronic Pressure Switch PS4 Series series.

Products with similar specification

Part Number
PS410
PS410A
PS420A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRated Pressure (Max.) Rated Pressure (Min.) Output Method Analog Output Specification Plumbing Thread Type Plumbing Thread Nominal Pressure Type Number of Output Points Analog Voltage Output
(V)

฿ 4,875.00

1 Piece(s) 16 Day(s) 0kPa-100kPaNPN Open Collector-Rc(R)1/8Negative Pressure2-

฿ 4,875.00

1 Piece(s) 16 Day(s) 0kPa-100kPaNPN Open Collector / AnalogVoltageRc(R)1/8Negative Pressure1DC1-5V

฿ 3,935.88

1 Piece(s) 5 Day(s) 1MPa0kPaNPN Open Collector / AnalogVoltage--Positive Pressure1DC1-5V