Foot Valve, FP Series

Caution
Product Description
Pushbutton valve for mounted via flange eyes on the housing
[Features]
· Small and compact for a wide range of pneumatic applications
· Numerous valve functions can be selected: 3/2-way or 5/2-way functions
· Flow rate: 550 l/min
· Lightweight
· Minimal actuating forces
· Flexibility of the pneumatic working ports provides a practical solution to different requirements
· Round silencer for ducted exhaust air
· Actuation: direct
· PressureOperating pressure range: –0.95 ... 10 bar
· Pushbutton valve
· Durable thanks to tried-and-tested poppet valves
· Sturdy thanks to metal or plastic housing and connecting thread or connector
· Front panel mounting or mounting on bracket
Foot valve, FP Series

Features

Specifications
| Type | FPB-3-1/4 | F-5-1/4-B | FP-5-1/4-B | FPB-5-1/4 | F-3-1/4-B | FO-3-1/4-B | FP-3-1/4-B |
|---|---|---|---|---|---|---|---|
| Standard nominal flow rate [l/min] 1 > 2 | 550 | 600 | |||||
| Valve function | 3/2-way valve | 5/2-way valve | 3/2-way valve | ||||
| Design | Poppet valve, directly actuated | ||||||
| Pneumatic connection | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 | G1/4 |
| Nominal width [mm] | 7.0 | 7.0 | 7.0 | 7.0 | 7.0 | 7.0 | 7.0 |
| Weight [g] | 610 | 705 | 1845 | 725 | 595 | 595 | 1760 |
| Actuating force [N] | 31.5 | 78.0 | 82.0 | 67.5 | 50.0 | 55.0 | 58.5 |
Specifications
| Operating medium | Compressed air to ISO 8573-1:2010 [-:-:-] |
|---|---|
| Note on operating/ pilot medium | Lubricated operation possible (in which case lubricated operation will always be required) |
| Operating pressure range [bar] | -0.95...10 |
| Ambient temperature [°C] | -10...+60 |