1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Push Button Valve, T Series

CYLINDER CONNECTING COMPONENTS

Push Button Valve, T Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,096.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
T-5/3-1/4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 38,096.83

CYLINDER CONNECTING COMPONENTS 1 Piece(s) 30 Day(s)

Loading...

  1. 1

Basic Information

Valve function 5/3, closed Nominal width(mm) 7 Min. Operating pressure(bar) 2
Max. Operating pressure(bar) 10 Pneumatic connection 1 G1/4 Pneumatic connection 2 G1/4
Pneumatic connection 3 G1/4 Pneumatic working port G1/4 Manufacturer part # 4578

Please check the type/dimensions/specifications of the part T-5/3-1/4 in the Push Button Valve, T Series series.