Splitter, FCK Series

Brand :
FESTO

Caution

    Product Description

    Bulkhead quick connector
    [Features]
    · Sealing cap for plastic tube fittings and barbed fittings
    · Multiple distributor
    · Union nut for CK tube fitting
    · Operating media: compressed air, vacuum, (water)
    · T-shaped
    [Materials]
    · POM

    Splitter, FCK Series

    Splitter, FCK Series
    Material: Polymer
    Free of copper and PTFE
    Conforms to RoHS
    Pressure range: 0...10 bar
    Temperature range: -10...+60 °C

    Specifications and dimensions

    Manufacturer
    no.
    Product codeTubing I.D.Nominal size
    [mm]
    B1D5H1H2H3L1L2Wrench size
    6274FCK-3-PK-4-KU43.4154.330.224.2648.41212
    6275FCK-3-PK-6-KU65.3184.331.224.2648.41214
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat