1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

FRZ Series Filter Regulator

KOGANEI FILTER REGULATOR

FRZ Series Filter Regulator
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,715.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A new generation filter regulator ideal for lines that have completed the removal of water droplets and condensates.

Part Number
FRZB50-02-N-PG-G1C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,715.83

KOGANEI FILTER REGULATOR 1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Type Standard Compressed Air Quality General Dry Air Filtration Level 5μm
Plumbing Thread Nominal 1/4 Operating Environment Standard Drain Cock Manual
Bowl Material Polycarbonate Bowl Guard Presence How to Connect Pipe connection type
Operating Pressure Range(MPa) null::1 Bracket None Drain Cock Specification Drain cock with fitting
Main Body Type 50 Pressure Gauge Specifications 1 MPa specification, 30 × 30 mm integrated pressure gauge

Please check the type/dimensions/specifications of the part FRZB50-02-N-PG-G1C in the FRZ Series Filter Regulator series.