1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Single-End Rounded Machine Key (OKTG-S45C-4X4X8)

ONESIDE ROUNDED ENDSKEYS S45C

Single-End Rounded Machine Key (OKTG-S45C-4X4X8)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made by Okita Co., Ltd., Machine key, Single-end rounded machine key. [Shape]Parallel key (Single-end rounded)

 
Part Number
OKTG-S45C-4X4X8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Material Height
(mm)

฿ 104.30

ONESIDE ROUNDED ENDSKEYS S45C 1 Piece(s) 8 Day(s) 48Iron4

Loading...

  1. 1

Basic Information

Shape Parallel Key (with an end round) Hole Machining No Machining

Please check the type/dimensions/specifications of the part OKTG-S45C-4X4X8 in the Single-End Rounded Machine Key series.

Products with similar specification

Part Number
OKTG-S45C-10X8X25
OKTG-S45C-10X8X26
OKTG-S45C-10X8X28
OKTG-S45C-5X5X10
OKTG-S45C-5X5X12
OKTG-S45C-5X5X14
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth
(mm)
Overall Length
(mm)
Material Height
(mm)

฿ 128.72

1 Piece(s) 8 Day(s) 1025Iron8

฿ 128.72

1 Piece(s) 8 Day(s) 1026Iron8

฿ 128.72

1 Piece(s) 8 Day(s) 1028Iron8

฿ 111.28

1 Piece(s) 8 Day(s) 510Iron5

฿ 111.28

1 Piece(s) 8 Day(s) 512Iron5

฿ 111.28

1 Piece(s) 8 Day(s) 514Iron5