(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
·SYJA300 Series 3-port air operated valve.
Operating fluid | Air |
---|---|
Operating pressure range MPa | +0.15 to +0.7 |
^*1) Pilot pressure range MPa | Operating pressure ~ +0.7 |
Ambient and operating fluid temperatures °C | -10 to +60 (No freezing.) |
Lubrication | Not required |
Mounting orientation | Free |
^*2) Impact resistance / vibration resistance m/s^2 | 150/30 |
*1) Due to the structure, this product operates when return pressure is provided from the supply port (port 1 (P)); therefore, be sure to supply pressure in the working pressure range to the supply port.
*2) Impact resistance: No malfunctions after testing using a drop-type impact tester under the following conditions: in the axial direction and at a right angle to the main valve with pilot signal ON and OFF (once for each condition). (Initial value)
Vibration resistance: No malfunction when tested under 45 to 2,000 Hz 1 sweep, axial and perpendicular directions of the main valve / armature, energized and non-energized conditions. (Initial value)
Valve part number | Switching method | Pipe connection diameter | Flow rate characteristics | Pilot connection port diameter | Mass g | Effective Cross-Sectional Area mm^2 | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1→2 (P→A) | 2→3 (A→R) | |||||||||||
C [dm^3/(s*bar)] | b | Cv | C [dm^3/(s*bar)] | b | Cv | |||||||
Direct piping type | SYJA312-M3 | N.C. | M3 × 0.5 | — | — | — | — | — | — | M3 × 0.5 | 18 | 0.9 |
SYJA322-M3 | N.O. | — | — | — | — | — | — | |||||
Base piping type (With sub-plate) | SYJA314-M5 | N.C. | M5 × 0.8 | 0.41 | 0.18 | 0.086 | 0.35 | 0.33 | 0.086 | 39 (No sub-plate 18) | — | |
SYJA324-M5 | N.O. | 0.36 | 0.31 | 0.089 | 0.36 | 0.31 | 0.089 |
*) The part numbers of the base piping type without sub-plate are SYJA314 and SYJA324.
Part Number |
---|
SYJA312-M3 |
SYJA312-M3-F |
SYJA314 |
SYJA314-M5 |
SYJA322-M3 |
SYJA322-M3-F |
SYJA324 |
SYJA324-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Bracket | Piping | Piping Connection Port Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 793.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | M | M3 | None | Body Ported Type | - | ||
฿ 828.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | M | M3 | Yes | Body Ported Type | - | ||
฿ 793.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | - | - | None | Base Mounted Type | No sub-plate | ||
฿ 949.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | M | M5 | None | Base Mounted Type | Sub-plate with M5 ports included | ||
฿ 793.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | M | M3 | None | Body Ported Type | - | ||
฿ 828.75 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | M | M3 | Yes | Body Ported Type | - | ||
฿ 793.90 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | - | - | None | Base Mounted Type | No sub-plate | ||
฿ 949.45 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Normally Open | M | M5 | None | Base Mounted Type | Sub-plate with M5 ports included |
Loading...
Type | Air Operating Type | Applicable Fluid | Air | Operating Environment | Standard |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -10::60 |
How can we improve?
How can we improve?