1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

3-Port Air Operated Valve Compatible With Rechargeable Battery 25 A-SYJA500/700 Series (Part Number)

3-Port Air Operated Valve Compatible With Rechargeable Battery 25 A-SYJA500/700 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 786.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

 
Part Number
25A-SYJA514
25A-SYJA524
25A-SYJA712-01
25A-SYJA714
25A-SYJA714-01
25A-SYJA714-02
25A-SYJA724
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPlumbing Thread Nominal Switching Type Connection Type Detailed type Valve type

฿ 786.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) -Normally Closed-SYJA500Base mounted type / without sub-plate

฿ 786.25

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) -Normally Open-SYJA500Base mounted type / without sub-plate

฿ 2,028.95

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 1/8Normally Closed[Rc (R)] RcSYJA700Body ported type

฿ 157,157.35

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) -Normally Closed-SYJA700Base mounted type / without sub-plate

฿ 2,028.95

SMC SOLENOID AIR VALVE 1 Piece(s) 29 Day(s) 1/8Normally Closed[Rc (R)] RcSYJA700Base mounted

฿ 157,157.35

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) 1/4Normally Closed[Rc (R)] RcSYJA700Base mounted

฿ 157,157.35

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) -Normally Open-SYJA700Base mounted type / without sub-plate

Loading...

  1. 1

Basic Information

Applicable Fluid Air Type Air Operating Type Operating Environment No oil
Operating Temperature Range(°C) -10::60 Bracket None