1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXD Series (25A-VXD262PGK)

SMC SOLENOID AIR VALVE

Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXD Series (25A-VXD262PGK)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Part Number
25A-VXD262PGK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Plumbing Thread Nominal Operating Environment Switching Type Connection Type Voltage Sealing materials Lead wire exit direction Option Body material Bracket Lead wire electrical entry Body size Specifications

฿ 6,873.10

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Water1No oil / Dust Resistant / Jet Proof TypeNormally ClosedG-FKM-Resistant to low-concentration ozone, deionized water, etc. / oil-freeSUSNoneDIN terminal (With surge voltage suppressor)6None

Loading...

  1. 1

Basic Information

Type Electromagnetic Type Driving Type Pilot Type

Please check the type/dimensions/specifications of the part 25A-VXD262PGK in the Pilot Type 2-Port Solenoid Valve Compatible With Rechargeable Battery 25A-VXD Series series.

Products with similar specification

Part Number
25A-VXD230BGEXB
25A-VXD232DLXB
25A-VXD232EH
25A-VXD232EHXCB
25A-VXD232FAH
25A-VXD2B0KZ2B
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Plumbing Thread Nominal Operating Environment Switching Type Connection Type Voltage Sealing materials Lead wire exit direction Option Body material Bracket Lead wire electrical entry Body size Specifications

฿ 969.00

1 Piece(s) 55 Day(s) Air3/8No oil / Dust Resistant / Jet Proof TypeNormally ClosedNPT-NBR-Oil-freeAIWith BracketDIN terminal (With surge voltage suppressor)3None

฿ 2,281.40

1 Piece(s) 55 Day(s) Water1/4Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc230 V DCNBR-NoneSUSWith BracketDIN terminal (With surge voltage suppressor)3None

฿ 969.00

1 Piece(s) 55 Day(s) Water3/8Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc100 V ACNBR-NoneSUSNoneDIN terminal (With surge voltage suppressor)3None

฿ 1,938.00

1 Piece(s) 55 Day(s) Water3/8Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc100 V ACNBRIN side (When rotating 180°)NoneSUSNoneDIN terminal (With surge voltage suppressor)3None

฿ 969.00

1 Piece(s) 55 Day(s) Water1/2No oil / Dust Resistant / Jet Proof TypeNormally Closed[Rc (R)] Rc-FKM-Resistant to low-concentration ozone, deionized water, etc. / oil-freeSUSNoneGrommet3None

฿ 4,532.20

1 Piece(s) 55 Day(s) Air1/2Dust Resistant / Jet Proof TypeNormally Open[Rc (R)] Rc100 V ACNBR-NoneSUSNoneDIN terminal (With surge voltage suppressor)BWith light