1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
ATEX Directive, Chemical Liquid Valve, Air Operated Type, Threaded Type, 55-LVA Series (Part Number)

SMC CHMIAL LIQUID VALVE

ATEX Directive, Chemical Liquid Valve, Air Operated Type, Threaded Type, 55-LVA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,228.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year

Part Number
55-LVA40-04-F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Option Body material Diaphragm End plate material Actuator material

฿ 6,873.95

SMC CHMIAL LIQUID VALVE 1 Piece(s) 55 Day(s) Normally Closed[Rc (R)] Rc1/212NonePFAPTFEPVDFPVDF

Loading...

  1. 1

Basic Information

Type Air Operating Type Applicable Fluid Chemical Operating Environment High Corrosion Resistance
Operating Temperature Range(°C) 0::60

Please check the type/dimensions/specifications of the part 55-LVA40-04-F in the ATEX Directive, Chemical Liquid Valve, Air Operated Type, Threaded Type, 55-LVA Series series.

Products with similar specification

Part Number
55-LVA20-02-B4
55-LVA20-02-C
55-LVA20-02-C1
55-LVA40-04N-A
55-LVA41-03N-D
55-LVA41-04N-A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSwitching Type Connection Type Plumbing Thread Nominal Orifice Dia.
(Ø)
Option Body material Diaphragm End plate material Actuator material

฿ 10,365.75

1 Piece(s) 55 Day(s) Normally Closed[Rc (R)] Rc1/4-With indicatorPPSPTFEPPSPPS

฿ 10,365.75

1 Piece(s) 55 Day(s) Normally Closed[Rc (R)] Rc1/4-NonePFAPTFEPPSPPS

฿ 10,365.75

1 Piece(s) 55 Day(s) Normally Closed[Rc (R)] Rc1/4-With flow rate adjustmentPFAPTFEPPSPPS

฿ 10,365.75

1 Piece(s) 55 Day(s) Normally ClosedNPT1/212NoneSUSPTFENonePPS

฿ 10,365.75

1 Piece(s) 55 Day(s) Normally OpenNPT3/812NoneSUSNBRNonePPS

฿ 10,365.75

1 Piece(s) 55 Day(s) Normally OpenNPT1/212NoneSUSPTFENonePPS