(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[What is ATEX Directive?]
Since July 1, 2003, it has been mandatory within the EU to comply with the ATEX Directive for equipment used in potentially explosive atmospheres.
■CE mark and ATEX
The ATEX Directive is now part of the CE mark, which incorporates the traditional European explosion-proof standard.
■Purpose of ATEX Directive
The main purposes of ATEX are:
・ Prevention of electrostatic charge
・ Ignition prevention of sparks caused by friction, impact, and abrasion
・ Ignition prevention due to temperature rise due to the same as above
・ The responsibility lies with the manufacturer
・ Certification by zone/category
■Zone/Category
In ATEX, the objects to be applied are classified into categories for each dangerous place (zone).
・ Zone 0: Category 1
Possibility of explosive atmosphere (Zone): Continuous or long time > 1,000 hours/year
・ Zone 1: Category 2
Possibility of explosive atmosphere (Zone): Occasionally 10 to 1,000 hours/year
・ Zone 2: Category 3
Possibility of explosive atmosphere (Zone): Less likely, short time < 10 hours/year
Part Number |
---|
55-LVA40-04-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Option | Body material | Diaphragm | End plate material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,873.95 | SMC CHMIAL LIQUID VALVE | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/2 | 12 | None | PFA | PTFE | PVDF | PVDF |
Loading...
Type | Air Operating Type | Applicable Fluid | Chemical | Operating Environment | High Corrosion Resistance |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 0::60 |
Please check the type/dimensions/specifications of the part 55-LVA40-04-F in the ATEX Directive, Chemical Liquid Valve, Air Operated Type, Threaded Type, 55-LVA Series series.
Part Number |
---|
55-LVA20-02-B4 |
55-LVA20-02-C |
55-LVA20-02-C1 |
55-LVA40-04N-A |
55-LVA41-03N-D |
55-LVA41-04N-A |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Switching Type | Connection Type | Plumbing Thread Nominal | Orifice Dia. (Ø) | Option | Body material | Diaphragm | End plate material | Actuator material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/4 | - | With indicator | PPS | PTFE | PPS | PPS | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/4 | - | None | PFA | PTFE | PPS | PPS | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Normally Closed | [Rc (R)] Rc | 1/4 | - | With flow rate adjustment | PFA | PTFE | PPS | PPS | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Normally Closed | NPT | 1/2 | 12 | None | SUS | PTFE | None | PPS | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Normally Open | NPT | 3/8 | 12 | None | SUS | NBR | None | PPS | ||
฿ 10,365.75 | 1 Piece(s) | 55 Day(s) | Normally Open | NPT | 1/2 | 12 | None | SUS | PTFE | None | PPS |
How can we improve?
How can we improve?