2-Color Display Type, Digital Flow Switch, Compatible With Rechargeable Batteries, 25A-PFMB7 Series

Brand :
SMC

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used in the rechargeable battery manufacturing process to reduce product defects.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating and zinc plating with copper base are not used. (Electroless nickel plating is used.)
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.

Product Specifications

Part number display method

2-color display type, digital flow switch, compatible with rechargeable batteries, 25A-PFMB7 series, part number display method 1
2-color display type, digital flow switch, compatible with rechargeable batteries, 25A-PFMB7 series, part number display method 2

*) The option is not included in the product. It will be shipped together.
* The specifications and drawing of 25A- are the same as the standard product.

Option 2 / Component part number

If you need optional parts only, please refer to the part number below.

  • 25 A-ZS-33-M: Bracket (for PFMB7201) with 2 self-tapping screws (3 × 6)
  • 25 A-ZS-42-C: Bracket (for PFMB7501/7102) with 4 self-tapping screws (3 × 6)
  • 25 A-ZS-42-D: Bracket (for PFMB7202) with 4 self-tapping screws (3 × 6)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat