1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
2-Color Display, Digital Flow Switch, PF2M7 Series (Part Number)

SMC PRESSURE/FLOW SENSOR

2-Color Display, Digital Flow Switch, PF2M7 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 112.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
  • Please refer to the catalog for details of specifications and materials.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Product Description

Select a digital flow switch for energy saving management.
[Features]
· Fluid: dry air, N2, Ar, CO2
・ A wide range of flow rates can be measured with 1 unit
· Range ability: 100: 1, minimum setting unit 0.01 L/min.
・ Improved moisture resistance and contaminant resistance
· Compact/lightweight, weight: 27.3% reduction (55 g to 40 g)
· Low current consumption: 35 mA or less
・ Display inversion function
· Piping variations
・ Integrated flow rate control valve
・ Flow rate with digital display「visualization」
・ It can be switched according to the operating fluid used
・ Delay time setting
・ Lubrication-free
・ Analog free span function
・ Adopted analog voltage output switching function
· Power supply voltage: supports 12 to 24 V

Drawing

PF2M7□-C4/C6/C8

2-color display type, digital flow switch, PF2M7 series, drawing 1

PF2M7□-□1/2

2-color display type, digital flow switch, PF2M7 series, drawing 2

Product Specifications

Specifications

2-color display type, digital flow switch, PF2M7 series, specifications

*2 When using the accumulated value hold function, calculate the lifespan from the usage conditions and use within the lifespan. The limit of the number of accesses of the storage element (electronic component) is 3.7 million times. When energized for 24 hours, the lifespan is as follows.

  • 5 minute intervals: 5 minutes × 3.7 million times = 18.5 million minutes = 35 years
  • 2 minute intervals: 2 minutes × 3.7 million times = 7.4 million minutes = 14 years
*3) Negative pressure is the pressure value on the product IN side (inlet side).
*4) When installing multiple products in close contact, use the upper limit of the power supply voltage at 24 V DC.
*5) Fluid: Accuracy when dry air is flowed. For gas types other than air, it is a reference value.
*6) Digital filter: It is the value at 0.05 s.
*7) You can set the time from when the instantaneous flow rate reaches the set value until the switch output operates.
*8) If the flow rate fluctuates near the set value, chattering will occur unless the set value equal to or greater than the fluctuation range is set.
*9) When using a product with analog output.
*10) When 0 to 10 V is selected, refer to the analog output graph for the allowable load current.
*11) Standard condition (STD): 20 "°C," 101.3 "kPa" (absolute pressure), 65 "% RH" (flow rates in specifications are standard values)
Normal condition (NOR): 0 "°C," 101.3 "kPa" (absolute pressure), 0 [%RH]
*12) This can be set when using a product with a unit switching function.
*13) The accumulated flow rate display is a power display. The top 4 digits are always displayed.
*14) The digital filter time can be set for the sensor input. 90% response time to step input.
*15) Please use after confirming the precautions for quick-connect fittings. In addition, please use a general-purpose pipe fitting (KQ□L series) when changing the piping condition such as rear mounting. Depending on the piping conditions, it may affect the flow rate accuracy.
*16) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.

Part number display method

2-color display type, digital flow switch, PF2M7 series, part number display method

Standard table

Unit: mm

PF2M7□-C4/C6/C8

Part numberAP
PF2M701/702/705/710-C459.1ø2.8 depth 8.4
PF2M701/702/705/710/725/750-C659.9ø2.8 depth 8.4
PF2M711-C868ø2.8 depth 6.2

PF2M7□-□1/2

Part numberABP
PF2M701/702/705/710/725/750-016614ø2.8 depth 8.4
PF2M701/702/705/710/725/750-N16814ø2.8 depth 8.4
PF2M701/702/705/710/725/750-F17014ø2.8 depth 8.4
PF2M711-027017ø2.8 depth 6.2
PF2M711-N27017ø2.8 depth 6.2
PF2M711-F27821ø2.8 depth 6.2
Part Number
PF2M711-C8-A-M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Connecting Tube Diameter Liquid contact parts material Acquired Standards Protection Structure Unit Specifications Bracket Lead Wire Flow rate control valve Rated Pressure Range Rating Flow Range
(L/min)
Details Type Option Calibration Certificate Number of stations

฿ 6,283.93

SMC PRESSURE/FLOW SENSOR 1 Piece(s) 35 Day(s) -[Flow Switches] Flow SwitchAir / Nitrogen Gas / Carbonic Acid Gas / Argon100~Less than 500[Integrated Type] Display IntegratedNPN Open Collector / Pulse-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)None-70 kPa to 750 kPa1 to 100-NoneNone-

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part PF2M711-C8-A-M in the 2-Color Display, Digital Flow Switch, PF2M7 Series series.

Products with similar specification

Part Number
PF2M710-C6-C-M
PF2M710S-C6-A-M
PF2M710S-C6-CW-M
PF2M711-C8-C-MA
PF2M711S-C8-A-M
PF2M711S-C8-A-MS
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSType Fluid Type Flow Rate Range (Max. Value)
(L/min)
Sensor, Monitor Structure Output Method Analog Output Specification Pipe Port Type Number of Input Points Number of Output Points Analog Voltage Output
(V)
Power Supply Type Power Supply Voltage
(V)
Connecting Tube Diameter Liquid contact parts material Acquired Standards Protection Structure Unit Specifications Bracket Lead Wire Flow rate control valve Rated Pressure Range Rating Flow Range
(L/min)
Details Type Option Calibration Certificate Number of stations

฿ 6,283.93

1 Piece(s) 35 Day(s) -[Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air10~Less than 50[Integrated Type] Display IntegratedPulse / NPN Open Collector / AnalogVoltage[One-Touch Couplings] One-Touch Couplings12[DC1-5V] 1-5VDC[24] 24±10%6Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)None-70 kPa to 750 kPa0.1 to 10-NoneNone-

฿ 7,176.55

1 Piece(s) 55 Day(s) -[Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air10~Less than 50[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%6Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)Available-70 kPa to 750 kPa0.1 to 10-NoneNone-

฿ 7,054.66

1 Piece(s) 35 Day(s) -[Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air10~Less than 50[Integrated Type] Display IntegratedPulse / NPN Open Collector / AnalogVoltage[One-Touch Couplings] One-Touch Couplings12[DC1-5V] 1-5VDC[24] 24±10%6Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m) + Rubber cover for connector (silicone rubber)Available-70 kPa to 750 kPa0.1 to 10-NoneNone-

฿ 6,807.35

1 Piece(s) 35 Day(s) -[Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedPulse / NPN Open Collector / AnalogVoltage[One-Touch Couplings] One-Touch Couplings12[DC1-5V] 1-5VDC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)None-70 kPa to 750 kPa1 to 100-NoneYes-

฿ 6,900.41

1 Piece(s) 89 Day(s) -[Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedNoneWith lead wire with connector (2 m)Available-70 kPa to 750 kPa1 to 100-NoneNone-

฿ 7,054.66

1 Piece(s) 35 Day(s) -[Flow Switches] Flow SwitchArgon / Carbonic Acid Gas / Nitrogen Gas / Air100~Less than 500[Integrated Type] Display IntegratedPulse / NPN Open Collector-[One-Touch Couplings] One-Touch Couplings12-DC[24] 24±10%[8] 8Resin + MetalCEIP40SI unit fixedAvailableWith lead wire with connector (2 m)Available-70 kPa to 750 kPa1 to 100-NoneNone-