(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Select a digital flow switch for energy saving management.
[Features]
· Fluid: dry air, N2, Ar, CO2
・ A wide range of flow rates can be measured with 1 unit
· Range ability: 100: 1, minimum setting unit 0.01 L/min.
・ Improved moisture resistance and contaminant resistance
· Compact/lightweight, weight: 27.3% reduction (55 g to 40 g)
· Low current consumption: 35 mA or less
・ Display inversion function
· Piping variations
・ Integrated flow rate control valve
・ Flow rate with digital display「visualization」
・ It can be switched according to the operating fluid used
・ Delay time setting
・ Lubrication-free
・ Analog free span function
・ Adopted analog voltage output switching function
· Power supply voltage: supports 12 to 24 V
*2 When using the accumulated value hold function, calculate the lifespan from the usage conditions and use within the lifespan. The limit of the number of accesses of the storage element (electronic component) is 3.7 million times. When energized for 24 hours, the lifespan is as follows.
Part number | A | P |
---|---|---|
PF2M701/702/705/710-C4 | 59.1 | ø2.8 depth 8.4 |
PF2M701/702/705/710/725/750-C6 | 59.9 | ø2.8 depth 8.4 |
PF2M711-C8 | 68 | ø2.8 depth 6.2 |
Part number | A | B | P |
---|---|---|---|
PF2M701/702/705/710/725/750-01 | 66 | 14 | ø2.8 depth 8.4 |
PF2M701/702/705/710/725/750-N1 | 68 | 14 | ø2.8 depth 8.4 |
PF2M701/702/705/710/725/750-F1 | 70 | 14 | ø2.8 depth 8.4 |
PF2M711-02 | 70 | 17 | ø2.8 depth 6.2 |
PF2M711-N2 | 70 | 17 | ø2.8 depth 6.2 |
PF2M711-F2 | 78 | 21 | ø2.8 depth 6.2 |
Part Number |
---|
PF2M710S-C6-A-M |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Connecting Tube Diameter | Liquid contact parts material | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Lead Wire | Flow rate control valve | Rated Pressure Range | Rating Flow Range (L/min) | Details Type | Option | Calibration Certificate | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,176.55 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | - | [Flow Switches] Flow Switch | Air / Nitrogen Gas / Carbonic Acid Gas / Argon | 10~Less than 50 | [Integrated Type] Display Integrated | NPN Open Collector / Pulse | - | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | - | DC | [24] 24±10% | 6 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | Available | -70 kPa to 750 kPa | 0.1 to 10 | - | None | None | - |
Loading...
Please check the type/dimensions/specifications of the part PF2M710S-C6-A-M in the 2-Color Display, Digital Flow Switch, PF2M7 Series series.
Part Number |
---|
PF2M710-C6-A-M |
PF2M710-C6-C-M |
PF2M710S-C6-CW-M |
PF2M711-C8-A-M |
PF2M711-C8-C-MA |
PF2M711S-C8-A-M |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Type | Fluid Type | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Pipe Port Type | Number of Input Points | Number of Output Points | Analog Voltage Output (V) | Power Supply Type | Power Supply Voltage (V) | Connecting Tube Diameter | Liquid contact parts material | Acquired Standards | Protection Structure | Unit Specifications | Bracket | Lead Wire | Flow rate control valve | Rated Pressure Range | Rating Flow Range (L/min) | Details Type | Option | Calibration Certificate | Number of stations |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,283.93 | 1 Piece(s) | 55 Day(s) | - | [Flow Switches] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 10~Less than 50 | [Integrated Type] Display Integrated | Pulse / NPN Open Collector | - | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | - | DC | [24] 24±10% | 6 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | None | -70 kPa to 750 kPa | 0.1 to 10 | - | None | None | - | ||
฿ 6,283.93 | 1 Piece(s) | 35 Day(s) | - | [Flow Switches] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 10~Less than 50 | [Integrated Type] Display Integrated | Pulse / NPN Open Collector / Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | [DC1-5V] 1-5V | DC | [24] 24±10% | 6 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | None | -70 kPa to 750 kPa | 0.1 to 10 | - | None | None | - | ||
฿ 7,054.66 | 1 Piece(s) | 35 Day(s) | - | [Flow Switches] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 10~Less than 50 | [Integrated Type] Display Integrated | Pulse / NPN Open Collector / Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | [DC1-5V] 1-5V | DC | [24] 24±10% | 6 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) + Rubber cover for connector (silicone rubber) | Available | -70 kPa to 750 kPa | 0.1 to 10 | - | None | None | - | ||
฿ 6,283.93 | 1 Piece(s) | 35 Day(s) | - | [Flow Switches] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 100~Less than 500 | [Integrated Type] Display Integrated | Pulse / NPN Open Collector | - | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | - | DC | [24] 24±10% | [8] 8 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | None | -70 kPa to 750 kPa | 1 to 100 | - | None | None | - | ||
฿ 6,807.35 | 1 Piece(s) | 35 Day(s) | - | [Flow Switches] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 100~Less than 500 | [Integrated Type] Display Integrated | Pulse / NPN Open Collector / Analog | Voltage | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | [DC1-5V] 1-5V | DC | [24] 24±10% | [8] 8 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | None | -70 kPa to 750 kPa | 1 to 100 | - | None | Yes | - | ||
฿ 6,900.41 | 1 Piece(s) | 89 Day(s) | - | [Flow Switches] Flow Switch | Argon / Carbonic Acid Gas / Nitrogen Gas / Air | 100~Less than 500 | [Integrated Type] Display Integrated | Pulse / NPN Open Collector | - | [One-Touch Couplings] One-Touch Couplings | 1 | 2 | - | DC | [24] 24±10% | [8] 8 | Resin + Metal | CE | IP40 | SI unit fixed | None | With lead wire with connector (2 m) | Available | -70 kPa to 750 kPa | 1 to 100 | - | None | None | - |
How can we improve?
How can we improve?