2-Color Display, Digital Flow Switch, PF2M7 Series

Caution
- Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details. - The delivery date is unstable due to the difficulty in obtaining materials, parts, etc. The next arrival of products for which orders have been suspended cannot be confirmed yet.
- Please refer to the catalog for details of specifications and materials.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
Select a digital flow switch for energy saving management.
[Features]
· Fluid: dry air, N2, Ar, CO2
・ A wide range of flow rates can be measured with 1 unit
· Range ability: 100: 1, minimum setting unit 0.01 L/min.
・ Improved moisture resistance and contaminant resistance
· Compact/lightweight, weight: 27.3% reduction (55 g to 40 g)
· Low current consumption: 35 mA or less
・ Display inversion function
· Piping variations
・ Integrated flow rate control valve
・ Flow rate with digital display「visualization」
・ It can be switched according to the operating fluid used
・ Delay time setting
・ Lubrication-free
・ Analog free span function
・ Adopted analog voltage output switching function
· Power supply voltage: supports 12 to 24 V
Drawing
PF2M7□-C4/C6/C8

PF2M7□-□1/2

Product Specifications
Specifications

*2 When using the accumulated value hold function, calculate the lifespan from the usage conditions and use within the lifespan. The limit of the number of accesses of the storage element (electronic component) is 3.7 million times. When energized for 24 hours, the lifespan is as follows.
- 5 minute intervals: 5 minutes × 3.7 million times = 18.5 million minutes = 35 years
- 2 minute intervals: 2 minutes × 3.7 million times = 7.4 million minutes = 14 years
*4) When installing multiple products in close contact, use the upper limit of the power supply voltage at 24 V DC.
*5) Fluid: Accuracy when dry air is flowed. For gas types other than air, it is a reference value.
*6) Digital filter: It is the value at 0.05 s.
*7) You can set the time from when the instantaneous flow rate reaches the set value until the switch output operates.
*8) If the flow rate fluctuates near the set value, chattering will occur unless the set value equal to or greater than the fluctuation range is set.
*9) When using a product with analog output.
*10) When 0 to 10 V is selected, refer to the analog output graph for the allowable load current.
*11) Standard condition (STD): 20 "°C," 101.3 "kPa" (absolute pressure), 65 "% RH" (flow rates in specifications are standard values)
Normal condition (NOR): 0 "°C," 101.3 "kPa" (absolute pressure), 0 [%RH]
*12) This can be set when using a product with a unit switching function.
*13) The accumulated flow rate display is a power display. The top 4 digits are always displayed.
*14) The digital filter time can be set for the sensor input. 90% response time to step input.
*15) Please use after confirming the precautions for quick-connect fittings. In addition, please use a general-purpose pipe fitting (KQ□L series) when changing the piping condition such as rear mounting. Depending on the piping conditions, it may affect the flow rate accuracy.
*16) Although the manufacturer is making efforts to improve the quality, products with slight scratches, stains, display color, uneven luminance, etc., on the external appearance that do not affect the performance are considered to be good products.
Part number display method

Standard table
PF2M7□-C4/C6/C8
| Part number | A | P |
|---|---|---|
| PF2M701/702/705/710-C4 | 59.1 | ø2.8 depth 8.4 |
| PF2M701/702/705/710/725/750-C6 | 59.9 | ø2.8 depth 8.4 |
| PF2M711-C8 | 68 | ø2.8 depth 6.2 |
PF2M7□-□1/2
| Part number | A | B | P |
|---|---|---|---|
| PF2M701/702/705/710/725/750-01 | 66 | 14 | ø2.8 depth 8.4 |
| PF2M701/702/705/710/725/750-N1 | 68 | 14 | ø2.8 depth 8.4 |
| PF2M701/702/705/710/725/750-F1 | 70 | 14 | ø2.8 depth 8.4 |
| PF2M711-02 | 70 | 17 | ø2.8 depth 6.2 |
| PF2M711-N2 | 70 | 17 | ø2.8 depth 6.2 |
| PF2M711-F2 | 78 | 21 | ø2.8 depth 6.2 |