1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series (10-PSE560-02)

SMC PSE TYPE

Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series (10-PSE560-02)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[10-Series, Clean Series]
・ Suitable for clean environment
· It prevents dust generation in the cleanroom

Part Number
10-PSE560-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAnalog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Analog Voltage Output
(V)
Analog Current Output
(mA)
Application Option Female thread compatible

฿ 6,239.00

SMC PSE TYPE 1 Piece(s) 55 Day(s) Voltage[Threads] Male thread[Rc (R)] R[1/4] 1/41.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

Loading...

  1. 1

Basic Information

Type Pressure Sensor Fluid Type Air / Water / Lubricant / Nitrogen Gas / Carbonic Acid Gas / Argon Sensor, Monitor Structure Separated sensor
Output Method Analog Fluid Characteristics Noncorrosive Operating Temperature Range(°C) -10::60
Operating Humidity Range(%) 35::85 Number of Input Points 1 Number of Output Points 1
Power Supply Type DC Power Supply Voltage(V) 12 to 24 ±10% Liquid contact parts material SUS316L
Mounting Holes No Display No Lamp No
Acquired Standards CE Protection Structure IP65

Please check the type/dimensions/specifications of the part 10-PSE560-02 in the Separate Pressure Sensor for General-Purpose Fluid Clean Series 10-PSE560 Series series.

Products with similar specification

Part Number
10-PSE560-01-28
10-PSE560-01-28-C2
10-PSE560-01-C2
10-PSE560-02-28
10-PSE560-02-28-C2
10-PSE560-02-C2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAnalog Output Specification Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pressure Resistant
(MPa)
Analog Voltage Output
(V)
Analog Current Output
(mA)
Application Option Female thread compatible

฿ 4,918.95

1 Piece(s) 55 Day(s) Current[Threads] Male thread[Rc (R)] R[1/8] 1/81.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

฿ 4,918.95

1 Piece(s) 55 Day(s) Current[Threads] Male thread[Rc (R)] R[1/8] 1/81.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread

฿ 6,308.70

1 Piece(s) 55 Day(s) Voltage[Threads] Male thread[Rc (R)] R[1/8] 1/81.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread

฿ 4,918.95

1 Piece(s) 55 Day(s) Current[Threads] Male thread[Rc (R)] R[1/4] 1/41.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Without connectorWith M5 female thread

฿ 6,308.70

1 Piece(s) 55 Day(s) Current[Threads] Male thread[Rc (R)] R[1/4] 1/41.5-[DC4-20mA] 4 to 20mAFor positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread

฿ 4,918.95

1 Piece(s) 55 Day(s) Voltage[Threads] Male thread[Rc (R)] R[1/4] 1/41.5[DC1-5V] 1-5V-For positive pressure [0 to 1 MPa]Connector for pressure sensor controller 1 pc.With M5 female thread