(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Rechargeable battery compatible series]
Copper (Cu) and zinc (Zn) materials are not used to reduce product defects in the rechargeable battery manufacturing process.
Some aluminum alloys and die-cast aluminum materials contain small amounts of copper (Cu) and zinc (Zn) as additive elements.
Electrolytic nickel plating with copper base and zinc plating are not used. (Electroless nickel plating is used. )
It uses low dew point compatible grease, -70°C compatible, improved performance in low dew point environment.
Part Number |
---|
25A-ISE20-N-M-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Output Method | Application | Unit Specifications | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,226.15 | SMC PRESSURE/FLOW SENSOR | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | None | Yes | None |
Loading...
Type | Pressure Switch | Fluid Type | Air | Sensor, Monitor Structure | Integrated shape |
---|---|---|---|---|---|
Pipe Port Type | Female Thread | Plumbing Thread Type | M | Plumbing Thread Nominal | M5x0.8 |
Fluid Characteristics | Noncorrosive / Incombustible | Operating Temperature Range(°C) | -5::50 | Operating Humidity Range(%) | 35::85 |
Number of Input Points | 1 | Number of Output Points | 1 | Power Supply Type | DC |
Power Supply Voltage(V) | 12 to 24 ±10% | Liquid contact parts material | Resin + Metal | Display | Digital |
Drive Component | Digital | Lamp | Presence | Acquired Standards | CE |
Protection Structure | IP40 |
Please check the type/dimensions/specifications of the part 25A-ISE20-N-M-M5 in the 1-Output 3-Screen Display Digital Pressure Switch, Rechargeable Battery Type, 25A-ZSE20(F) / ISE20 series.
Part Number |
---|
25A-ISE20-N-M-M5-B |
25A-ISE20-N-M-M5-L |
25A-ISE20-N-M-M5-LB |
25A-ISE20-N-M-M5-LD |
25A-ISE20-N-M-M5-LDK |
25A-ISE20-N-M5-L |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Output Method | Application | Unit Specifications | Option | Instruction Manual | Calibration Certificate |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Panel-mount adapter | Yes | None | ||
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Lead wire with connector (lead wire length 2 m, 3-core) | Yes | None | ||
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter | Yes | None | ||
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective cover | Yes | None | ||
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | SI unit fixed | Lead wire with connector (lead wire length 2 m, 3 cores)/panel-mount adapter + front protective cover | Yes | Yes | ||
฿ 2,226.15 | 1 Piece(s) | 55 Day(s) | NPN Open Collector | For positive pressure [-0.1 to 1.0 MPa] | With unit conversion function | Lead wire with connector (lead wire length 2 m, 3-core) | Yes | None |
How can we improve?
How can we improve?