(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· All strokes can be stopped at any position
Pressure drop and drop when exhausting residual pressure are prevented
· Weight is reduced by up to 17% by shortening the guide rod and changing the plate thickness
Guide rod shortened by up to 22 mm (Compared with conventional MLGPM)
· Compact auto switch and magnetic field resistant auto switch can be directly mounted on 2 sides
T-groove
T-groove
T-groove
Tube inner diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Operating method | Double acting type | |||||||
Operating fluid | Air | |||||||
Guaranteed pressure resistant | 1.5 MPa | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Minimum operating pressure | 0.2 MPa^* | |||||||
Ambient and fluid temperatures | -10°C to +60°C (no freezing) | |||||||
Operating piston speed | 50 to 400 mm/s | |||||||
Cushion | Rubber cushions on both sides | |||||||
Lubrication | Not required (lubrication-free) | |||||||
Stroke Length Tolerance | 0 to +1.5 mm | |||||||
Piping connection port diameter (Rc, NPT, G) | 1/8 | 1/4 | 1/8 |
Tube inner diameter (mm) | 20 | 25 | 32 | 40 | 50 | 63 | 80 | 100 |
---|---|---|---|---|---|---|---|---|
Locking method | Spring locking (exhaust locking) | |||||||
Unlocking pressure | 0.2 MPa or more | |||||||
Locking Starting Pressure | 0.05 MPa or less | |||||||
Locking Direction | One direction (extension locking, retraction locking) | |||||||
Maximum operating pressure | 1.0 MPa | |||||||
Unlocking piping connection port diameter (Rc, NPT, G) | M5 × 0.8 | 1/8 | 1/4 | |||||
Holding power (maximum static load) (N)^* | 157 | 245 | 402 | 629 | 982 | 1,559 | 2,513 | 3,927 |
*The holding power (maximum static load) indicates the maximum capacity, not the normal holding capacity. Regarding the selection of the cylinder, please check the precautions and select the model.
* Please refer to the precautions for manually unlocking and holding the unlocked state.
Tube inner diameter (mm) | Standard stroke (mm) |
---|---|
20,25 | 20,30,40,50,75,100,125,150,175,200,250,300,350 |
32 to 80 | 25,50,75,100,125,150,175,200,250,300,350 |
100 | 50,75,100,125,150,175,200,250,300,350 |
Tube inner diameter (mm) | Rod diameter (mm) | Operating Direction | Pressure receiving area (mm^2) | Operating pressure (MPa) | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.2 | 0.3 | 0.4 | 0.5 | 0.6 | 0.7 | 0.8 | 0.9 | 1.0 | ||||
20 | 10 | OUT | 314 | 63 | 94 | 126 | 157 | 188 | 220 | 251 | 283 | 314 |
IN | 236 | 47 | 71 | 94 | 118 | 142 | 165 | 189 | 212 | 236 | ||
25 | 12 | OUT | 491 | 98 | 147 | 196 | 246 | 295 | 344 | 393 | 442 | 491 |
IN | 378 | 76 | 113 | 151 | 189 | 227 | 265 | 302 | 340 | 378 | ||
32 | 16 | OUT | 804 | 161 | 241 | 322 | 402 | 482 | 563 | 643 | 724 | 804 |
IN | 603 | 121 | 181 | 241 | 302 | 362 | 422 | 482 | 543 | 603 | ||
40 | 16 | OUT | 1,257 | 251 | 377 | 503 | 629 | 754 | 880 | 1,006 | 1,131 | 1,257 |
IN | 1,056 | 211 | 317 | 422 | 528 | 634 | 739 | 845 | 950 | 1,056 | ||
50 | 20 | OUT | 1,963 | 393 | 589 | 785 | 982 | 1,178 | 1,374 | 1,570 | 1,767 | 1,963 |
IN | 1,649 | 330 | 495 | 660 | 825 | 990 | 1,154 | 1,319 | 1,484 | 1,649 | ||
63 | 20 | OUT | 3,117 | 623 | 935 | 1,247 | 1,559 | 1,870 | 2,182 | 2,494 | 2,805 | 3,117 |
IN | 2,803 | 561 | 841 | 1,121 | 1,402 | 1,682 | 1,962 | 2,242 | 2,523 | 2,803 | ||
80 | 25 | OUT | 5,027 | 1,005 | 1,508 | 2,011 | 2,514 | 3,016 | 3,519 | 4,022 | 4,524 | 5,027 |
IN | 4,536 | 907 | 1,361 | 1,814 | 2,268 | 2,722 | 3,175 | 3,629 | 4,082 | 4,536 | ||
100 | 30 | OUT | 7,854 | 1,571 | 2,356 | 3,142 | 3,927 | 4,712 | 5,498 | 6,283 | 7,069 | 7,854 |
IN | 7,147 | 1,429 | 2,144 | 2,859 | 3,574 | 4,288 | 5,003 | 5,718 | 6,432 | 7,147 |
*Theoretical output (N) = pressure (MPa) × pressure receiving area (mm^2).
T-groove
Tube inner diameter | a | b | c | d | e |
---|---|---|---|---|---|
20 | 5.4 | 8.4 | 4.5 | 2.8 | 7.8 |
25 | 5.4 | 8.4 | 4.5 | 3 | 8.2 |
32 | 6.5 | 10.5 | 5.5 | 3.5 | 9.5 |
T-groove
Tube inner diameter | a | b | c | d | e |
---|---|---|---|---|---|
40 | 6.5 | 10.5 | 5.5 | 4 | 11 |
50 | 8.5 | 13.5 | 7.5 | 4.5 | 13.5 |
63 | 11 | 17.8 | 10 | 7 | 18.5 |
T-groove
Tube inner diameter | a | b | c | d | e |
---|---|---|---|---|---|
80 | 13.3 | 20.3 | 12 | 8 | 22.5 |
100 | 15.3 | 23.3 | 13.5 | 10 | 30 |
Part Number |
---|
MLGPM25-50Z-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cylinder (Tube) Inner Diameter (Ø) | Stroke (mm) | Auto Switches | Lead Wire | The number of the switches | Type of Shaft Bearing | Locking Direction | Connector type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,452.91 | SMC AIR CYLINDER | 1 Piece(s) | 27 Day(s) | 25 | 50 | Without auto switch (built-in magnet) | - | - | Slide bearing | Retreat direction | None |
Loading...
Rod Operation Method | Single Rods | Main Body Shape | Guided | Cylinder Operation Method | Double Acting |
---|---|---|---|---|---|
Additional Function | With Intermediate Stop Function | Environment, Applications | Standard | Cushion | Rubber bumper at both ends |
Port thread type | Rc | Specification of cylinder | Compact guide cylinder with lock |
How can we improve?
How can we improve?