1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Environmental Resistance Specification, Single-Phase 200 to 230 V AC, HRS-R Series (Part Number)

Circulating Fluid Temperature Controller, Thermo-Chiller, Environmental Resistance Specification, Single-Phase 200 to 230 V AC, HRS-R Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189,112.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Compatible with dust and splash water environment
・ Electrical part protection rating: IP54
・ Metal panel
The exterior is entirely metal panel
Stainless steel panel can be selected (options)
・ Large capacity tank (12 L) can be selected (options)
・ Ambient temperature: 5 to 45℃

Part Number
HRS018-A-20-BLTVW-R
HRS018-A-20-L-R
HRS018-A-20-LV-R
HRS018-A-20-R
HRS018-A-20-V-R
HRS018-AF-20-TV-R
HRS018-AF-20-V-R
HRS018-AN-20-R
HRS030-A-20-BL-R
HRS030-A-20-BLT-R
HRS030-A-20-BLTV-R
HRS030-A-20-BLTVW-R
HRS030-A-20-J-R
HRS030-A-20-L-R
HRS030-A-20-LT-R
HRS030-A-20-LV-R
HRS030-A-20-R
HRS030-A-20-T-R
HRS030-A-20-V-R
HRS030-AF-20-LTV-R
HRS030-AN-20-V-R
HRS-FL003
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCooling capacity Piping thread type Optional specifications Separately Sold Accessories Cooling method Power Supply Specification Applicable Model Specifications

฿ 295,456.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)RcWith earth leakage circuit breaker, large capacity tank specification, high head pump specification, stainless steel panel specification, SI unit fixed-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 200,778.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)RcLarge capacity tank specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 214,286.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)RcLarge capacity tank specifications, stainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 189,112.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)RcNone-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 204,462.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)RcStainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 265,555.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)G (includes Rc-G conversion fitting set)High head pump specifications, stainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 206,242.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)G (includes Rc-G conversion fitting set)Stainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 189,112.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 1700/1900 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)None-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 277,405.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcLarge capacity tank specification with earth leakage circuit breaker-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 335,980.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcWith earth leakage circuit breaker, large capacity tank specification, high head pump specification-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 349,488.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcWith earth leakage circuit breaker, large capacity tank specification, high head pump specification, stainless steel panel specification-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 349,488.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcWith earth leakage circuit breaker, large capacity tank specification, high head pump specification, stainless steel panel specification, SI unit fixed-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 253,213.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcWith automatic water supply-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 254,810.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcLarge capacity tank specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 313,385.60

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcLarge capacity tank specifications, high-head pump specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 268,318.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcLarge capacity tank specifications, stainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 243,144.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcNone-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 301,720.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcHigh pump head specification-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 256,652.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)RcStainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 331,252.80

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)G (includes Rc-G conversion fitting set)Large capacity tank specifications, high-head pump specifications, stainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 260,274.40

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) 2500/2900 W (50/60 Hz)NPT (includes Rc-NPT conversion fitting set)Stainless steel panel specifications-Air-cooled refrigeration typeSingle-phase 200 to 230 V AC (50/60 Hz)-Environmental resistance specifications

฿ 235,592.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) ---Dust-proof filter--HRS018-A-20-□-R, HRS030-A-20-□-R, HRS050-A-20-□-R-

Loading...

  1. 1