1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, HRS Series, Separately Sold Accessories (HRS-BK001)

SMC HRS TYPE

Circulating Fluid Temperature Controller, Thermo-Chiller, HRS Series, Separately Sold Accessories (HRS-BK001)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

*The product images are for reference only. The actual product may be different from the image shown.

Circulating fluid temperature controller, thermo-chiller, HRS series, piping conversion fitting, etc., are sold separately.

 
Part Number
HRS-BK001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Separately Sold Accessories Circulating Fluid Type Applicable Model Filtration Rating
(μm)
Accessories

฿ 2,148.80

SMC HRS TYPE 1 Piece(s) 3 Day(s) Related ItemConnector cover-HRS012-□□-□, HRS018-□□-□, RS024-□□-□, HRS030-□□-□--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HRS-BK001 in the Circulating Fluid Temperature Controller, Thermo-Chiller, HRS Series, Separately Sold Accessories series.

Products with similar specification

Part Number
HRS-BK002
HRS-BP001
HRS-BP004
HRS-EP001
HRS-EP006
HRS-EP007
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Separately Sold Accessories Circulating Fluid Type Applicable Model Filtration Rating
(μm)
Accessories

฿ 2,180.00

1 Piece(s) 55 Day(s) Related ItemConnector cover-HRS040-□□-□, HRS050-□□-□, HRS060-□□-□--

฿ 7,552.00

1 Piece(s) 3 Day(s) Related ItemBypass piping set-HRS012-□□-□, HRS018-□□-□, HRS024-□□-□, HRS030-□□-□--

฿ 9,394.40

1 Piece(s) 55 Day(s) Related ItemBypass piping set-HRS040-□□-□, HRS050-□□-□, HRS060-□□-□--

฿ 3,622.40

1 Piece(s) 3 Day(s) -Piping conversion fitting (for air-cooled refrigeration type) G thread conversion fitting set-HRS012-A-□, HRS018-A-□, HRS024-A-□, HRS030-A-□, HRS040-A-□--

฿ 3,070.40

1 Piece(s) 3 Day(s) -Piping conversion fitting (for option) conversion fitting for automatic water supply port NPT thread conversion fitting set-HRS012-□-□-J, HRS018-□-□-J, HRS024-□-□-J, HRS030-□-□-J, HRS040-□-□-J, HRS050-□-□-J, HRS060-□-□-J--

฿ 1,657.60

1 Piece(s) 3 Day(s) -Piping conversion fitting (for option) drain port conversion fitting G thread conversion fitting set-HRS012-□-□-T, HRS018-□-□-T, HRS024-□-20-T, HRS030-□-20-T, HRS040-□-20-T, HRS050-□-20, HRS060-□-20--