1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Air-Cooled, 460 V Specification, HRS200 Series

Circulating Fluid Temperature Controller, Thermo-Chiller, Standard Type, Air-Cooled, 460 V Specification, HRS200 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84,103.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ 3-phase 380 to 415 V AC (50 Hz), 3-phase 460 to 480 V AC (60 Hz)
・ Even if a heater is not required, the circulating fluid can be heated by using the exhaust heat of the refrigeration circuit
・ Outdoor installation: IPX4
・ Small size and space saving

Part Number
HRS200-A-46-AKS
HRS200-A-46-AS
HRS200-A-46-ASW
HRS200-A-46-S
HRS200-A-46-SW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOptional specifications

฿ 84,103.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) With caster / adjuster foot, with water supply port

฿ 84,103.20

SMC DRYER 1 Piece(s) 55 Day(s) With caster / adjuster foot

฿ 84,103.20

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) With caster / adjuster foot, fixed SI unit

฿ 766,272.00

SMC TEMPERATURE CNTL ITEM 1 Piece(s) 55 Day(s) None

฿ 84,103.20

SMC DRYER 1 Piece(s) 55 Day(s) SI unit fixed

Loading...

  1. 1

Basic Information

Cooling capacity 20 kW Piping thread type Rc Cooling method Air-cooled refrigeration type
Power Supply Specification 3-phase 380 to 415 V AC (50 Hz), 3-phase 460 to 480 V AC (60 Hz)