1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Layer Fluorine Tube REF5 (REF5-6X4-100M)

AOITUBE

Multi-Layer Fluorine Tube REF5 (REF5-6X4-100M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ By adopting fluoropolymer FEP for the inner layer, the same level of cleaning performance and liquid repellency as those of the single layer fluorine tube has been achieved.
・ In addition, since it has a high moisture barrier property, it can also be used for fluids that react with moisture (such as paint curing agents).
・ As the outer layer nylon elastomer has a high gas barrier property, air inclusion (bubble generation) into the fluid can be reduced.
・ Also, since it is hard to break and is resistant to abrasion and scratches, it can be used for piping of robots, etc.

 
Part Number
REF5-6X4-100M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
O.D. [Distinction] I.D. [Distinction] Tube Length
(m)

฿ 14,401.72

AOITUBE 1 Piece(s) 7 Day(s) --~6~4100

Loading...

  1. 1

Basic Information

Material Nylon/Fluoropolymer Applicable Fluid Water / Air / General Hydraulic Oil Color Transparent (including non-white colors)
Type Straight Operating Environment Chemical Resistance Cutting Service Usage No
Material: Nylon Soft Nylon Material, Fluororesin Soft Fluororesin Number of Core(Core) 1
Operating Temperature Range (when using air)(°C) -20::60

Please check the type/dimensions/specifications of the part REF5-6X4-100M in the Multi-Layer Fluorine Tube REF5 series.

Products with similar specification

Part Number
REF5-1/4-6.35X4.57-100M
REF5-1/4-6.35X4.57-10M
REF5-1/4-6.35X4.57-20M
REF5-6X4-10M
REF5-6X4-20M
REF5-8X6-100M
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipOuter Dia. D
(Ø)
Inner Dia. d
(Ø)
O.D. [Distinction] I.D. [Distinction] Tube Length
(m)

฿ 16,215.14

1 Piece(s) 7 Day(s) 6.354.57~7~5100

฿ 1,677.92

1 Piece(s) 7 Day(s) 6.354.57~7~510

฿ 3,299.38

1 Piece(s) 7 Day(s) 6.354.57~7~520

฿ 1,496.42

1 Piece(s) 7 Day(s) --~6~410

฿ 2,936.90

1 Piece(s) 7 Day(s) --~6~420

฿ 20,489.79

1 Piece(s) 7 Day(s) --~8~6100