(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ It has greater flexibility than conventional urethane tubes and has significantly improved abrasion resistance.
・ With a special manufacturing method, the surface of the tube is finished with a matte finish (matte) to reduce the abrasion resistance on the surface of the tube, so smooth movement can be obtained even in movable parts. (Since the inner surface remains smooth, it does not affect the fluid pressure loss. )
・ Excellent water resistance due to the use of ether (PTMG) polyurethane material.
Part Number |
---|
ARU-12X8-20 |
ARU-12X8-100 |
ARU-12X8-CBU-20 |
ARU-12X8-CBU-100 |
ARU-12X8-N-20 |
ARU-12X8-N-100 |
ARU-12X8-PW-20 |
ARU-12X8-PW-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | O.D. [Distinction] | I.D. [Distinction] | Tube Length (m) | Color Details |
---|---|---|---|---|---|---|---|---|---|---|
฿ 4,280.08 | AOITUBE | 1 Piece(s) | 7 Day(s) | Black | ~15 | ~8 | 20 | - | ||
฿ 21,117.07 | AOITUBE | 1 Piece(s) | 7 Day(s) | Black | ~15 | ~8 | 100 | - | ||
฿ 4,280.08 | AOITUBE | 1 Piece(s) | 7 Day(s) | Transparent (including non-white colors) | ~15 | ~8 | 20 | Clear blue | ||
฿ 21,117.07 | AOITUBE | 1 Piece(s) | 7 Day(s) | Transparent (including non-white colors) | ~15 | ~8 | 100 | Clear blue | ||
฿ 4,280.08 | AOITUBE | 1 Piece(s) | 7 Day(s) | Transparent (including non-white colors) | ~15 | ~8 | 20 | - | ||
฿ 21,117.07 | AOITUBE | 1 Piece(s) | 7 Day(s) | Transparent (including non-white colors) | ~15 | ~8 | 100 | - | ||
฿ 4,280.08 | AOITUBE | 1 Piece(s) | 7 Day(s) | White | ~15 | ~8 | 20 | - | ||
฿ 21,117.07 | AOITUBE | 1 Piece(s) | 7 Day(s) | White | ~15 | ~8 | 100 | - |
Loading...
Material | Urethane | Applicable Fluid | Water / Air | Type | Straight |
---|---|---|---|---|---|
Operating Environment | Water Resistance / Abrasion Resistance | Cutting Service Usage | No | Material, Urethane | Polyurethane |
Number of Core(Core) | 1 |
How can we improve?
How can we improve?