1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caged Ball LM Guide, Low Floor Wide Rail SHW Type

Caged Ball LM Guide, Low Floor Wide Rail SHW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The G dimension (distance from the rail end surface to the mounting hole) is machined so that it is even on the left and right.
    The G-dimension may differ from the values listed in the catalog depending on the overall length of the product.
    If you have the desired G-dimension, please contact the manufacturer before ordering.
  • *When ordering multiple shaft types, input multiples of the number of required shafts as the order quantity.
    (Example) Required number of axes 2 (-II): number of orders should be "2 pcs., 4 pcs., 6 pcs...."
    Required number of axes 3 (-III): number of orders should be "3 pcs., 6 pcs., 9 pcs...."

Product Description

Wide rail width and low center of gravity. It has a lower profile than SHS and is suitable for designs that require Mc moment rigidity.

[Features]
・ A wide-type, high-rigidity LM guide that uses a ball retainer to enable low noise, long-term maintenance-free operation, and excellent high-speed performance.
・ The SHW type with a low center of gravity and a wide LM rail width is ideal for places where space saving is required and Mc moment rigidity is required.
・ Since each ball row is arranged with a contact angle of 45° so that the load rating is the same in the 4 directions (radial direction, reverse radial direction, lateral direction) acting on the LM block, it can be used in any position. It can be used for a wide range of purposes.
・ The unique front face combination (DF set) of the circular arc groove enables the automatic adjustment capability to absorb the mounting error even if a preload is applied, resulting in a highly accurate and smooth linear motion.
・ The ball retainer eliminates mutual friction between balls and retains lubricant oil (agent) so that dust is unlikely to occur.

Part Number
SHW12CA1[SS,​UU]M+[53-270/1]LM
SHW12CA1[SS,​UU]M+[293-310/1]LM
SHW12CR1[SS,​UU]M+[53-270/1]LM
SHW12CR1[SS,​UU]M+[293-310/1]LM
SHW12HR1[SS,​UU]M+[53-270/1]LM
SHW12HR1[SS,​UU]M+[293-310/1]LM
SHW14CA1[SS,​UU]M+[53-270/1]LM
SHW14CA1[SS,​UU]M+[293-310/1]LM
SHW14CR1[SS,​UU]M+[53-270/1]LM
SHW14CR1[SS,​UU]M+[293-310/1]LM
SHW17CA1[SS,​UU]M+[53-270/1]LM
SHW17CA1[SS,​UU]M+[293-310/1]LM
SHW17CR1[SS,​UU]M+[53-270/1]LM
SHW17CR1[SS,​UU]M+[293-310/1]LM
SHW21CA[1,​2,​3,​4]+[60-2920/1]L
SHW21CA[1,​2,​3,​4]+[781-2920/1]L
SHW21CR[1,​2,​3,​4]+[60-2920/1]L
SHW21CR[1,​2,​3,​4]+[781-2920/1]L
SHW27CA[1,​2,​3,​4]+[74-2920/1]L
SHW27CA[1,​2,​3,​4]+[821-2920/1]L
SHW27CR[1,​2,​3,​4]+[74-2920/1]L
SHW27CR[1,​2,​3,​4]+[821-2920/1]L
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRail Width W1
(mm)
Mounting Height M
(mm)
Nominal Part Number Material Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless Steel4310566022.822.840.535182.54040374Through27

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless Steel4310566022.822.840.535182.54040374Through27

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless Steel4310566022.822.840.52112340303743.527

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless Steel4310566022.822.840.52112340303743.527

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless Steel5560868051.151.162.121243403050.443.540.4

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless Steel5560868051.151.162.121243403050.443.540.4

-

THK LM GUIDE 1 Piece(s) 5 Day(s) --14Stainless Steel7050898046.646.690.445243405045.54Through34

-

THK LM GUIDE 1 Piece(s) 5 Day(s) --14Stainless Steel7050898046.646.690.445243405045.54Through34

-

THK LM GUIDE 1 Piece(s) 5 Day(s) --14Stainless Steel7050898046.646.690.428153404045.54434

-

THK LM GUIDE 1 Piece(s) 5 Day(s) --14Stainless Steel7050898046.646.690.428153404045.54434

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless Steel76501018059.159.1164532644060516Through38

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless Steel76501018059.159.1164532644060516Through38

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless Steel76501018059.159.1164291544050514538

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless Steel76501018059.159.1164291544050514538

-

THK LM GUIDE 1 Piece(s) 6 Day(s) 372121Carbon Steel82401280080.680.622960294.45068596Through43.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon Steel82401280080.680.622960294.45068596Through43.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon Steel82401280080.680.6229311955054594643.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon Steel82401280080.680.6229311955054594643.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon Steel160002270018718745570405.3608072.86Through56.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon Steel160002270018718745570405.3608072.86Through56.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon Steel160002270018718745546326606272.86656.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon Steel160002270018718745546326606272.86656.6

Loading...

  1. 1

Basic Information

Block Type Wide Rail Type Wide Rail Set / Single Item Set
Ball Arrangement 4 Rows of Circular Retainer Presence Rolling Element Ball
Rail Mounting Hole Diameter 4.5 Mounting hole for blocks Tapped hole