1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Full-Ball Type LM Guide, Low Floor Wide Rail HRW Type

Full-Ball Type LM Guide, Low Floor Wide Rail HRW Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The G dimension (distance from the rail end surface to the mounting hole) is machined so that it is even on the left and right.
    The G-dimension may differ from the values listed in the catalog depending on the overall length of the product.
    If you have the desired G-dimension, please contact the manufacturer before ordering.
  • *When ordering multiple shaft types, input multiples of the number of required shafts as the order quantity.
    (Example) Required number of axes 2 (-II): number of orders should be "2 pcs., 4 pcs., 6 pcs...."
    Required number of axes 3 (-III): number of orders should be "3 pcs., 6 pcs., 9 pcs...."

Product Description

Wide rail width and low center of gravity. It has a lower profile than HSR and is suitable for designs that require Mc moment rigidity.

[Features]
・ The balls roll on the 4 rows of rolling surfaces that have been precision ground on the LM rail and LM block, and the end plates incorporated in the LM block circulate the ball rows.
・ Compact heavy load: Since the number of effective balls is large, high rigidity can be obtained in all directions. Has a wide rail width and can adequately withstand moments with a single shaft.
In addition, since the rail has a large second moment of inertia, it has high lateral rigidity and does not require lateral reinforcement, etc.
・ Automatic adjustment ability: The unique front face combination (DF set) of the circular arc groove has the effect of automatic adjustment, which can absorb the mounting error even if a preload is applied, resulting in highly accurate and smooth linear motion.

Part Number
THK1HRW12LRMCUT-1-[SS,​UU]-NLC-M-NLE-PLU-NLZ[53-270/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW12LRMCUT-1-[SS,​UU]-NLC-M-NLE-PLU-NLZ[293-310/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW14LRMCUT-1-[SS,​UU]-NLC-M-NLE-PLU-NLZ[53-270/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW14LRMCUT-1-[SS,​UU]-NLC-M-NLE-PLU-NLZ[293-310/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CACUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[64-550/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CACUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[551-1860/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CAMCUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[64-550/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CAMCUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[551-760/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CRCUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[64-550/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CRCUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[551-1860/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CRMCUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[64-550/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW17CRMCUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[551-760/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CACUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[72-780/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CACUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[781-2920/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CAMCUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[72-780/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CAMCUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[781-950/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CRCUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[72-780/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CRCUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-NLD-NLE-PLU-NLZ[781-2920/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CRMCUTA-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[72-780/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW21CRMCUTB-[1,​2,​3,​4]-[NLB,​UU]-NLC-M-NLE-PLU-NLZ[781-950/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CACUTA-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-NLD-NLE-PLU-NLZ[86-820/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CACUTB-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-NLD-NLE-PLU-NLZ[821-2920/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CAMCUTA-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-M-NLE-PLU-NLZ[86-820/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CAMCUTB-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-M-NLE-PLU-NLZ[821-1140/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CRCUTA-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-NLD-NLE-PLU-NLZ[86-820/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CRCUTB-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-NLD-NLE-PLU-NLZ[821-2920/1]-L-NLH-NLK-NLL-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CRMCUTA-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-M-NLE-PLU-NLZ[86-820/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
THK1HRW27CRMCUTB-[1,​2,​3,​4]-[NLB,​SS,​UU]-NLC-M-NLE-PLU-NLZ[821-1140/1]-L-NLH-NLK-MA-[HII,​HIII,​HIV,​NLM]-NLN
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRail Width W1
(mm)
Mounting Height M
(mm)
Nominal Part Number Material Lubrication System Basic Load Rating Dynamic Rating C
(N)
Basic Load Rating Static Rating Co
(N)
Allowable Static Moment MA
(N⋅m)
Allowable Static Moment MB
(N⋅m)
Allowable Static Moment MC
(N⋅m)
Block Mounting Hole Pitch (Width Direction)
(mm)
Block Mounting Hole Pitch (Length Direction)
(mm)
Block Mounting Hole Diameter Rail Mounting Hole Pitch
(mm)
Block External Dimension W
(mm)
Block External Dimension L
(mm)
Number of Block Mounting Holes
(holes)
Mounting Hole Screw Depth
(mm)
Block Dimension L1
(mm)

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless SteelNo3290716026.213512112340303743.527

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 181212Stainless SteelNo3290716026.213512112340303743.527

-

THK LM GUIDE 1 Piece(s) 5 Day(s) --14Stainless SteelNo53801140049.92511228153404045.54432.9

-

THK LM GUIDE 1 Piece(s) 5 Day(s) --14Stainless SteelNo53801140049.92511228153404045.54432.9

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Carbon SteelLubricant Application5530910046.446.414453263.3406050.86Through33.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Carbon SteelLubricant Application5530910046.446.414453263.3406050.86Through33.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless SteelLubricant Application5530910046.446.414453263.3406050.86Through33.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless SteelLubricant Application5530910046.446.414453263.3406050.86Through33.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Carbon SteelLubricant Application5530910046.446.414429154405050.84533.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Carbon SteelLubricant Application5530910046.446.414429154405050.84533.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless SteelLubricant Application5530910046.446.414429154405050.84533.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 331717Stainless SteelLubricant Application5530910046.446.414429154405050.84533.6

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon SteelLubricant Application80201290078.478.421960294.4506858.86Through40

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon SteelLubricant Application80201290078.478.421960294.4506858.86Through40

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Stainless SteelLubricant Application80201290078.478.421960294.4506858.86Through40

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Stainless SteelLubricant Application80201290078.478.421960294.4506858.86Through40

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon SteelLubricant Application80201290078.478.421931195505458.84640

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Carbon SteelLubricant Application80201290078.478.421931195505458.84640

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Stainless SteelLubricant Application80201290078.478.421931195505458.84640

-

THK LM GUIDE 1 Piece(s) 5 Day(s) 372121Stainless SteelLubricant Application80201290078.478.421931195505458.84640

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon SteelLubricant Application142002160016616642370405.3608072.86Through51.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon SteelLubricant Application142002160016616642370405.3608072.86Through51.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Stainless SteelLubricant Application142002160016616642370405.3608072.86Through51.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Stainless SteelLubricant Application142002160016616642370405.3608072.86Through51.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon SteelLubricant Application142002160016616642346326606272.86651.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Carbon SteelLubricant Application142002160016616642346326606272.86651.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Stainless SteelLubricant Application142002160016616642346326606272.86651.8

-

THK LM GUIDE 1 Piece(s) 5 Day(s) -2727Stainless SteelLubricant Application142002160016616642346326606272.86651.8

Loading...

  1. 1

Basic Information

Block Type Wide Rail Type Wide Rail Set / Single Item Set
Ball Arrangement 4 Rows of Circular Retainer No Rolling Element Ball
Rail Mounting Hole Diameter 4.5 Mounting hole for blocks Tapped hole