1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Safety Fence, Aluminum Composite Plate Type

SEKISUI SAFETY FENCE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,674.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The notation "Panel thickness: 45 mm" in the catalog PDF is the maximum thickness of the aluminum extrusion used for the safety fence.
  • The color of the composite board is white.

Product Description

A safety fence made of composite board that can be selected from any size from 200 to 1,000 mm in product width.
[Features]
・ Composite board specifications
[Applications]
・ Blindfold use
・ Anti-scattering measures

Part Number
SFPA3H21W1000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,674.52

SEKISUI SAFETY FENCE 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Panel / Center Material Shape Sheet Metal / Composite Plate Shipping form Assembly type Height(mm) 2,100
Panel / Center Material Quality Aluminum Width(mm) 1000 Frame / Column Type Aluminum Extrusion
Lower Leg Portion Height(mm) 110 Frame / Column Color Silver Door / Sliding Door Type NA

Please check the type/dimensions/specifications of the part SFPA3H21W1000 in the Safety Fence, Aluminum Composite Plate Type series.